Self-aligning ball bearings / double row / internal clearance selectable / cage material selectable / SKF (1218/C3)

Self-aligning ball bearings / double row / internal clearance selectable / cage material selectable / SKF 1218/C3

Product Details:

Manufacturer part number: 1218/C3

Brand: SKF

Price: 177.86

Delivery time: 5 Days


Technical Data:

I.D. D: 90 φ

Outer Diameter D: 160 φ

Width B: 30 mm

Maximum Allowable Rotational Speed: 5300 1/min

Basic Load Rating Static Rating: 23600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1218/C3

Part Number
1218/C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Reference speed rpm Bearing clearance identifier Cage material

177.86 €

1 5 Days 9016030530023600572002.5421.08Pressed sheet steel12..181121428,500C3Sheet steel

Loading...

  1. 1

Basic information

Bearing Ring Shape Self-aligning ball Number of Bearing Ring Rows Double Row Size Standard Metric System
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84821090 Marking cover / seal None Customs tariff — country of origin DE

This page is Self-aligning ball bearings / double row / internal clearance selectable / cage material selectable / SKF, part number 1218/C3.
You can find the detail information about specifications and dimensions on part number 1218/C3.

Variation of this product

Part Number
1206 ETN9/C3
1208 ETN9/C3
1210 ETN9/C3
1305 ETN9
1309 ETN9/C3
2202 ETN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Reference speed rpm Bearing clearance identifier Cage material

25.55 €

1 5 Days 306216150004650156000.21610.24Glass fiber-reinforced polyamide P6612..0640.15324,000C3Resin

35.22 €

1 5 Days 408018110006950199000.4051.10.36Glass fiber-reinforced polyamide P6612..0853.668.818,000C3Resin

43.98 €

1 5 Days 509020100009150265000.5051.10.48Glass fiber-reinforced polyamide P6612..1061.779.516,000C3Resin

31.72 €

1 5 Days 256217150005400190000.2541.10.28Glass fiber-reinforced polyamide P6613..0537.852.522,000CNResin

68.71 €

1 5 Days 4510025850013400390000.9251.50.7Glass fiber-reinforced polyamide P6613..0967.789.512,000C3Resin

27.78 €

1 5 Days 15351426000204087100.0540.60.11Glass fiber-reinforced polyamide P6622..0220.930.238,000CNResin

Tech Support