Manufacturer part number: 3308 DMA
Brand: SKF
Price: 292.26 €
Delivery time: 5 Days
I.D. D: 40 φ
Outer Diameter D: 90 φ
Width B: 36.5 mm
Maximum Allowable Rotational Speed: 7000 1/min
Basic Load Rating Static Rating: 57000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3308 DMA
Part Number
|
---|
3308 DMA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Pressure point a (mm) | r1 (min.) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.26 € | 1 | 5 Days | 40 | 90 | 36.5 | 7000 | 57000 | 68900 | 1.165 | 59.4 | 2.45 | 08 | 80.3 | 6,700 | 84 | 1.5 |
Loading...
Bearing Ring Shape | Angular Contact Ball (Double Row) | Number of Bearing Ring Rows | Double Row | Size Standard | Metric System |
---|---|---|---|---|---|
Rolling Element Material | Steel | Ring nut | No | Pressure angle alpha °(°) | 35 |
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Designator cover / seal | No cover or gasket | Customs tariff — item number | 84821090 | Cage designation | Steel open on one side, ball-guided |
Marking cover / seal | None | Model series | 33.. | Customs tariff — country of origin | DE |
Engineering material | Steel | Bearing clearance identifier | CN | Cage material | Sheet steel |
Configuration | O configuration | Installation in sets (yes / no) | No | Preloading | No |
Bearing clearance designator | Normal radial clearance | Number of bearings | 1 |
This page is Angular contact ball bearings / open / contact angle 35° / SKF, part number 3308 DMA.
You can find the detail information about specifications and dimensions on part number 3308 DMA.
Configure
Basic Attributes
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Fatigue limit load Pu(kN)
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Pressure point a(mm)
r1 (min.)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3309 DMA |
3318 DMA/VB188 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Pressure point a (mm) | r1 (min.) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
310.92 € | 1 | 5 Days | 45 | 100 | 39.7 | 6300 | 69500 | 79300 | 1.61 | 70 | 3 | 09 | 86.4 | 6,000 | 93 | 1.5 | ||
1,349.29 € | 1 | 5 Days | 90 | 190 | 73 | 3200 | 250000 | 225000 | 10.18 | 130.5 | 8.8 | 18 | 166.6 | 3,000 | - | 3 |