Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6307-2RS1/C3
Part Number
|
---|
6307-2RS1/C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore shape | Designator cover / seal | Customs tariff — item number | Internal diameter (inch) d (inch) | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | External diameter (inch) D (inch) | Width, imperial, B (inch) | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.22 € | 1 | 5 Days | 35 | 80 | 21 | 6000 | Metric System | 19000 | 35100 | 0.458 | 49.5 | 1.5 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.815 | 2RS1 | 63.. | 07 | 69.5 | 19,000 | C3 | - | - | Radial clearance larger than normal |
Loading...
Number of Bearing Ring Rows | Single Row | Design | Deep-groove ball bearing | Ring nut | No |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
Engineering material | Steel | Cage material | Sheet steel | Flange on outer ring | No |
Norm | DIN 625 |
This page is Deep groove ball bearings / single row / seals on both sides / SKF, part number 6307-2RS1/C3.
You can find the detail information about specifications and dimensions on part number 6307-2RS1/C3.
Configure
Basic Attributes
Internal diameter (inch) d(inch)
External diameter (inch) D(inch)
Width, imperial, B(inch)
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Size Standard
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Bore shape
Designator cover / seal
Customs tariff — item number
Fatigue limit load Pu(kN)
Marking cover / seal
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Bearing clearance identifier
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6001-2RSH/C3 |
6002-2RSH/C3 |
6002-2RSH/C3GJN |
6307-2RS1/C3GJN |
6308-2RS1/C3 |
6308-2RS1/C3GJN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore shape | Designator cover / seal | Customs tariff — item number | Internal diameter (inch) d (inch) | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | External diameter (inch) D (inch) | Width, imperial, B (inch) | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.38 € | 1 | 5 Days | 12 | 28 | 8 | 17000 | Metric System | 2360 | 5400 | 0.02 | 15.2 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821010 | - | 0.1 | 2RSH | 60.. | 01 | 24.8 | 60,000 | C3 | - | - | Radial clearance larger than normal | ||
3.72 € | 1 | 5 Days | 15 | 32 | 9 | 14000 | Metric System | 2850 | 5850 | 0.03 | 18.7 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.12 | 2RSH | 60.. | 02 | 28.2 | 50,000 | C3 | - | - | Radial clearance larger than normal | ||
11.00 € | 1 | 5 Days | 15 | 32 | 9 | 14000 | Metric System | 2850 | 5850 | 0.028 | 18.7 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.12 | 2RSH | 60.. | 02 | 28.2 | - | C3 | - | - | Radial clearance larger than normal | ||
41.48 € | 1 | 5 Days | 35 | 80 | 21 | 6000 | Metric System | 19000 | 35100 | 0.458 | 49.5 | 1.5 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.815 | 2RS1 | 63.. | 07 | 69.5 | - | C3 | - | - | Radial clearance larger than normal | ||
23.71 € | 1 | 5 Days | 40 | 90 | 23 | 5000 | Metric System | 24000 | 42300 | 0.63 | 56.1 | 1.5 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 1.02 | 2RS1 | 63.. | 08 | 77.7 | 17,000 | C3 | - | - | Radial clearance larger than normal | ||
58.60 € | 1 | 5 Days | 40 | 90 | 23 | 5000 | Metric System | 24000 | 42300 | 0.63 | 56.1 | 1.5 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 1.02 | 2RS1 | 63.. | 08 | 77.7 | 17,000 | C3 | - | - | Radial clearance larger than normal |