Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6008-2RS1/C2
Part Number
|
---|
6008-2RS1/C2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore shape | Designator cover / seal | Customs tariff — item number | Internal diameter (inch) d (inch) | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | External diameter (inch) D (inch) | Width, imperial, B (inch) | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.42 € | 1 | 5 Days | 40 | 68 | 15 | 6300 | Metric System | 11600 | 17800 | 0.191 | 49.2 | 1 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.49 | 2RS1 | 60.. | 08 | 61.1 | - | C2 | - | - | Radial clearance smaller than normal |
Loading...
Number of Bearing Ring Rows | Single Row | Design | Deep-groove ball bearing | Ring nut | No |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
Engineering material | Steel | Cage material | Sheet steel | Flange on outer ring | No |
Norm | DIN 625 |
This page is Deep groove ball bearings / single row / seals on both sides / SKF, part number 6008-2RS1/C2.
You can find the detail information about specifications and dimensions on part number 6008-2RS1/C2.
Configure
Basic Attributes
Internal diameter (inch) d(inch)
Reference speed rpm
External diameter (inch) D(inch)
Width, imperial, B(inch)
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Size Standard
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Bore shape
Designator cover / seal
Customs tariff — item number
Fatigue limit load Pu(kN)
Marking cover / seal
Model series
Bore code
Shoulder dimension D1(mm)
Bearing clearance identifier
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6001-2RSH/C3 |
6002-2RSH/C3 |
6002-2RSH/C3GJN |
6008-2RS1/C3 |
6008-2RS1/C3GJN |
6009-2RS1/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore shape | Designator cover / seal | Customs tariff — item number | Internal diameter (inch) d (inch) | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | External diameter (inch) D (inch) | Width, imperial, B (inch) | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.38 € | 1 | 5 Days | 12 | 28 | 8 | 17000 | Metric System | 2360 | 5400 | 0.02 | 15.2 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821010 | - | 0.1 | 2RSH | 60.. | 01 | 24.8 | 60,000 | C3 | - | - | Radial clearance larger than normal | ||
3.72 € | 1 | 5 Days | 15 | 32 | 9 | 14000 | Metric System | 2850 | 5850 | 0.03 | 18.7 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.12 | 2RSH | 60.. | 02 | 28.2 | 50,000 | C3 | - | - | Radial clearance larger than normal | ||
11.00 € | 1 | 5 Days | 15 | 32 | 9 | 14000 | Metric System | 2850 | 5850 | 0.028 | 18.7 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.12 | 2RSH | 60.. | 02 | 28.2 | - | C3 | - | - | Radial clearance larger than normal | ||
11.49 € | 1 | 5 Days | 40 | 68 | 15 | 6300 | Metric System | 11600 | 17800 | 0.191 | 49.2 | 1 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.49 | 2RS1 | 60.. | 08 | 61.1 | 22,000 | C3 | - | - | Radial clearance larger than normal | ||
28.15 € | 1 | 5 Days | 40 | 68 | 15 | 6300 | Metric System | 11600 | 17800 | 0.191 | 49.2 | 1 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.49 | 2RS1 | 60.. | 08 | 61.1 | - | C3 | - | - | Radial clearance larger than normal | ||
14.92 € | 1 | 5 Days | 45 | 75 | 16 | 5600 | Metric System | 14600 | 22100 | 0.244 | 54.7 | 1 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.64 | 2RS1 | 60.. | 09 | 67.8 | 20,000 | C3 | - | - | Radial clearance larger than normal |