Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
609-2RSH
Part Number
|
---|
609-2RSH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore shape | Designator cover / seal | Customs tariff — item number | Internal diameter (inch) d (inch) | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | External diameter (inch) D (inch) | Width, imperial, B (inch) | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 9 | 24 | 7 | 19000 | Metric System | 1660 | 3900 | 0.014 | 12.8 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821010 | - | 0.071 | 2RSH | 60.. | - | 21.2 | - | CN | - | - | Normal radial clearance |
Loading...
Number of Bearing Ring Rows | Single Row | Design | Deep-groove ball bearing | Ring nut | No |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
Engineering material | Steel | Cage material | Sheet steel | Flange on outer ring | No |
Norm | DIN 625 |
This page is Deep groove ball bearings / single row / seals on both sides / SKF, part number 609-2RSH.
You can find the detail information about specifications and dimensions on part number 609-2RSH.
Configure
Basic Attributes
Internal diameter (inch) d(inch)
Bore code
Reference speed rpm
External diameter (inch) D(inch)
Width, imperial, B(inch)
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Size Standard
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Bore shape
Designator cover / seal
Customs tariff — item number
Fatigue limit load Pu(kN)
Marking cover / seal
Model series
Shoulder dimension D1(mm)
Bearing clearance identifier
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6001-2RSH/C3 |
6002-2RSH/C3 |
6002-2RSH/C3GJN |
609-2RSH/C3 |
61800-2RS1 |
61801-2RS1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore shape | Designator cover / seal | Customs tariff — item number | Internal diameter (inch) d (inch) | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | External diameter (inch) D (inch) | Width, imperial, B (inch) | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12 | 28 | 8 | 17000 | Metric System | 2360 | 5400 | 0.02 | 15.2 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821010 | - | 0.1 | 2RSH | 60.. | 01 | 24.8 | 60,000 | C3 | - | - | Radial clearance larger than normal | ||
- | 1 | 5 Days | 15 | 32 | 9 | 14000 | Metric System | 2850 | 5850 | 0.03 | 18.7 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.12 | 2RSH | 60.. | 02 | 28.2 | 50,000 | C3 | - | - | Radial clearance larger than normal | ||
- | 1 | 5 Days | 15 | 32 | 9 | 14000 | Metric System | 2850 | 5850 | 0.028 | 18.7 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821090 | - | 0.12 | 2RSH | 60.. | 02 | 28.2 | - | C3 | - | - | Radial clearance larger than normal | ||
- | 1 | 5 Days | 9 | 24 | 7 | 19000 | Metric System | 1660 | 3900 | 0.014 | 13 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821010 | - | 0.071 | 2RSH | 60.. | - | 22.6 | - | C3 | - | - | Radial clearance larger than normal | ||
- | 1 | 5 Days | 10 | 19 | 5 | 22000 | Metric System | 590 | 1380 | 0.005 | 11.8 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821010 | - | 0.025 | 2RS1 | 618.. | 00 | 17.2 | - | CN | - | - | Normal radial clearance | ||
- | 1 | 5 Days | 12 | 21 | 5 | 20000 | Metric System | 670 | 1430 | 0.006 | 13.8 | 0.3 | Cylindrical | Contact gasket on both sides, NBR | 84821010 | - | 0.028 | 2RS1 | 618.. | 01 | 19.2 | - | CN | - | - | Normal radial clearance |