Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Designator cover / seal | Customs tariff — item number | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Cage material | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.20 € | 1 | 5 Days | 10 | 26 | 8 | 34000 | 1960 | 4750 | 0.018 | 14.8 | 0.3 | Contact-free cover on one side made of sheet steel | 84821010 | 0.083 | - | 60.. | 00 | 22.6 | 67,000 | CN | Sheet steel | Normal radial clearance | ||
7.38 € | 1 | 5 Days | 10 | 26 | 8 | 34000 | 1960 | 4750 | 0.018 | 14.8 | 0.3 | Contact-free cover on one side made of sheet steel | 84821010 | 0.083 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 60.. | 00 | 22.6 | 67,000 | CN | Resin | Normal radial clearance | ||
5.60 € | 1 | 5 Days | 12 | 28 | 8 | 30000 | 2360 | 5400 | 0.02 | 17 | 0.3 | Contact-free cover on one side made of sheet steel | 84821010 | 0.1 | - | 60.. | 01 | 24.8 | 60,000 | CN | Sheet steel | Normal radial clearance | ||
4.60 € | 1 | 5 Days | 12 | 28 | 8 | 30000 | 2360 | 5400 | 0.021 | 17 | 0.3 | Contact-free cover on one side made of sheet steel | 84821010 | 0.1 | - | 60.. | 01 | 24.8 | 60,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
12.72 € | 1 | 5 Days | 12 | 28 | 8 | 30000 | 2360 | 5400 | 0.019 | 17 | 0.3 | Contact-free cover on one side made of sheet steel | 84821010 | 0.1 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 60.. | 01 | 24.8 | 60,000 | CN | Resin | Normal radial clearance | ||
6.12 € | 1 | 5 Days | 15 | 32 | 9 | 26000 | 2850 | 5850 | 0.029 | 20.5 | 0.3 | Contact-free cover on one side made of sheet steel | 84821090 | 0.12 | - | 60.. | 02 | 28.2 | 50,000 | CN | Sheet steel | Normal radial clearance | ||
5.03 € | 1 | 5 Days | 15 | 32 | 9 | 26000 | 2850 | 5850 | 0.029 | 20.5 | 0.3 | Contact-free cover on one side made of sheet steel | 84821090 | 0.12 | - | 60.. | 02 | 28.2 | 50,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
6.48 € | 1 | 5 Days | 17 | 35 | 10 | 22000 | 3250 | 6370 | 0.038 | 23 | 0.3 | Contact-free cover on one side made of sheet steel | 84821090 | 0.137 | - | 60.. | 03 | 31.2 | 45,000 | CN | Sheet steel | Normal radial clearance | ||
6.48 € | 1 | 5 Days | 17 | 35 | 10 | 22000 | 3250 | 6370 | 0.038 | 23 | 0.3 | Contact-free cover on one side made of sheet steel | 84821090 | 0.137 | - | 60.. | 03 | 31.2 | 45,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
7.17 € | 1 | 5 Days | 20 | 42 | 12 | 19000 | 5000 | 9950 | 0.067 | 27.2 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.212 | - | 60.. | 04 | 37.2 | 38,000 | CN | Sheet steel | Normal radial clearance | ||
7.17 € | 1 | 5 Days | 20 | 42 | 12 | 19000 | 5000 | 9950 | 0.067 | 27.2 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.212 | - | 60.. | 04 | 37.2 | 38,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
8.22 € | 1 | 5 Days | 25 | 47 | 12 | 16000 | 6550 | 11900 | 0.077 | 32 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.275 | - | 60.. | 05 | 42.2 | 32,000 | CN | Sheet steel | Normal radial clearance | ||
8.22 € | 1 | 5 Days | 25 | 47 | 12 | 16000 | 6550 | 11900 | 0.077 | 32 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.275 | - | 60.. | 05 | 42.2 | 32,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
10.31 € | 1 | 5 Days | 30 | 55 | 13 | 14000 | 8300 | 13800 | 0.115 | 38.2 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.355 | - | 60.. | 06 | 49 | 28,000 | CN | Sheet steel | Normal radial clearance | ||
12.52 € | 1 | 5 Days | 35 | 62 | 14 | 12000 | 10200 | 16800 | 0.15 | 43.7 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.44 | - | 60.. | 07 | 55.7 | 24,000 | CN | Sheet steel | Normal radial clearance | ||
16.03 € | 1 | 5 Days | 40 | 68 | 15 | 11000 | 11600 | 17800 | 0.188 | 49.2 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.49 | - | 60.. | 08 | 61.1 | 22,000 | CN | Sheet steel | Normal radial clearance | ||
16.03 € | 1 | 5 Days | 40 | 68 | 15 | 11000 | 11600 | 17800 | 0.188 | 49.2 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.49 | - | 60.. | 08 | 61.1 | 22,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
20.80 € | 1 | 5 Days | 45 | 75 | 16 | 10000 | 14600 | 22100 | 0.239 | 54.7 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.64 | - | 60.. | 09 | 67.8 | 20,000 | CN | Sheet steel | Normal radial clearance | ||
24.11 € | 1 | 5 Days | 50 | 80 | 16 | 9000 | 16000 | 22900 | 0.261 | 59.7 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.71 | - | 60.. | 10 | 72.8 | 18,000 | CN | Sheet steel | Normal radial clearance | ||
30.82 € | 1 | 5 Days | 55 | 90 | 18 | 8000 | 21200 | 29600 | 0.379 | 66.3 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.9 | - | 60.. | 11 | 81.5 | 16,000 | CN | Sheet steel | Normal radial clearance | ||
35.35 € | 1 | 5 Days | 60 | 95 | 18 | 7500 | 23200 | 30700 | 0.405 | 71.6 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.98 | - | 60.. | 12 | 86.5 | 15,000 | CN | Sheet steel | Normal radial clearance | ||
46.40 € | 1 | 5 Days | 65 | 100 | 18 | 7000 | 25000 | 31900 | 0.436 | 76.6 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 1.06 | - | 60.. | 13 | 91.5 | 14,000 | CN | Sheet steel | Normal radial clearance | ||
58.91 € | 1 | 5 Days | 70 | 110 | 20 | 6300 | 31000 | 39700 | 0.608 | 82.8 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 1.32 | - | 60.. | 14 | 99.9 | 13,000 | CN | Sheet steel | Normal radial clearance | ||
67.45 € | 1 | 5 Days | 75 | 115 | 20 | 6000 | 33500 | 41600 | 0.642 | 87.6 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 1.43 | - | 60.. | 15 | 105 | 12,000 | CN | Sheet steel | Normal radial clearance | ||
82.17 € | 1 | 5 Days | 80 | 125 | 22 | 5600 | 40000 | 49400 | 0.864 | 94.4 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 1.66 | - | 60.. | 16 | 115 | 11,000 | CN | Sheet steel | Normal radial clearance | ||
93.46 € | 1 | 5 Days | 85 | 130 | 22 | 5300 | 43000 | 52000 | 0.91 | 99.4 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 1.76 | - | 60.. | 17 | 120 | 11,000 | CN | Sheet steel | Normal radial clearance | ||
109.32 € | 1 | 5 Days | 90 | 140 | 24 | 5000 | 50000 | 60500 | 1.159 | 105 | 1.5 | Contact-free cover on one side made of sheet steel | 84821090 | 1.96 | - | 60.. | 18 | 129 | 10,000 | CN | Sheet steel | Normal radial clearance | ||
139.54 € | 1 | 5 Days | 100 | 150 | 24 | 4500 | 54000 | 63700 | 1.249 | 115 | 1.5 | Contact-free cover on one side made of sheet steel | 84821090 | 2.04 | - | 60.. | 20 | 139 | 9,500 | CN | Sheet steel | Normal radial clearance | ||
207.74 € | 1 | 5 Days | 110 | 170 | 28 | 4000 | 73500 | 85200 | 1.968 | 129 | 2 | Contact-free cover on one side made of sheet steel | 84821090 | 2.4 | - | 60.. | 22 | 156 | 8,000 | CN | Sheet steel | Normal radial clearance | ||
251.03 € | 1 | 5 Days | 120 | 180 | 28 | 3800 | 80000 | 88400 | 2.115 | 139 | 2 | Contact-free cover on one side made of sheet steel | 84821090 | 2.75 | - | 60.. | 24 | 166 | 7,500 | CN | Sheet steel | Normal radial clearance | ||
4.71 € | 1 | 5 Days | 7 | 19 | 6 | 43000 | 950 | 2340 | 0.008 | 11.1 | 0.3 | Contact-free cover on one side made of sheet steel | 84821010 | 0.04 | - | 60.. | - | 16.5 | 85,000 | CN | Sheet steel | Normal radial clearance | ||
6.48 € | 1 | 5 Days | 7 | 19 | 6 | 43000 | 950 | 2340 | 0.007 | 11.1 | 0.3 | Contact-free cover on one side made of sheet steel | 84821010 | 0.04 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 60.. | - | 16.5 | 85,000 | CN | Resin | Normal radial clearance | ||
3.82 € | 1 | 5 Days | 8 | 22 | 7 | 38000 | 1370 | 3450 | 0.012 | 12.1 | 0.3 | Contact-free cover on one side made of sheet steel | 84821010 | 0.057 | - | 60.. | - | 19.2 | 75,000 | CN | Sheet steel | Normal radial clearance | ||
4.82 € | 1 | 5 Days | 9 | 24 | 7 | 34000 | 1660 | 3900 | 0.014 | 14.4 | 0.3 | Contact-free cover on one side made of sheet steel | 84821010 | 0.071 | - | 60.. | - | 21.2 | 70,000 | CN | Sheet steel | Normal radial clearance | ||
6.11 € | 1 | 5 Days | 10 | 30 | 9 | 28000 | 2360 | 5400 | 0.031 | 17 | 0.6 | Contact-free cover on one side made of sheet steel | 84821010 | 0.1 | - | 62.. | 00 | 24.8 | 56,000 | CN | Sheet steel | Normal radial clearance | ||
6.80 € | 1 | 5 Days | 10 | 30 | 9 | 28000 | 2360 | 5400 | 0.031 | 17 | 0.6 | Contact-free covers on one side made of sheet steel | 84821010 | 0.1 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 62.. | 00 | 24.8 | 56,000 | CN | Resin | Normal radial clearance | ||
6.38 € | 1 | 5 Days | 12 | 32 | 10 | 26000 | 3100 | 7280 | 0.036 | 18.4 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.132 | - | 62.. | 01 | 27.4 | 50,000 | CN | Sheet steel | Normal radial clearance | ||
5.25 € | 1 | 5 Days | 12 | 32 | 10 | 26000 | 3100 | 7280 | 0.036 | 18.4 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.132 | - | 62.. | 01 | 27.4 | 50,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
6.86 € | 1 | 5 Days | 15 | 35 | 11 | 22000 | 3750 | 8060 | 0.044 | 21.7 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.16 | - | 62.. | 02 | 30.4 | 43,000 | CN | Sheet steel | Normal radial clearance | ||
6.86 € | 1 | 5 Days | 15 | 35 | 11 | 22000 | 3750 | 8060 | 0.044 | 21.7 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.16 | - | 62.. | 02 | 30.4 | 43,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
7.23 € | 1 | 5 Days | 15 | 35 | 11 | 22000 | 3750 | 8060 | 0.042 | 21.7 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.16 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 62.. | 02 | 30.4 | 43,000 | CN | Resin | Normal radial clearance | ||
7.71 € | 1 | 5 Days | 17 | 40 | 12 | 19000 | 4750 | 9950 | 0.063 | 24.5 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.2 | - | 62.. | 03 | 35 | 38,000 | CN | Sheet steel | Normal radial clearance | ||
7.71 € | 1 | 5 Days | 17 | 40 | 12 | 19000 | 4750 | 9950 | 0.066 | 24.5 | 0.6 | Contact-free cover on one side made of sheet steel | 84821090 | 0.2 | - | 62.. | 03 | 35 | 38,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
9.03 € | 1 | 5 Days | 20 | 47 | 14 | 17000 | 6550 | 13500 | 0.104 | 28.8 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.28 | - | 62.. | 04 | 40.6 | 32,000 | CN | Sheet steel | Normal radial clearance | ||
9.03 € | 1 | 5 Days | 20 | 47 | 14 | 17000 | 6550 | 13500 | 0.104 | 28.8 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.28 | - | 62.. | 04 | 40.6 | 32,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
10.60 € | 1 | 5 Days | 25 | 52 | 15 | 14000 | 7800 | 14800 | 0.127 | 34.3 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.335 | - | 62.. | 05 | 46.2 | 28,000 | CN | Sheet steel | Normal radial clearance | ||
10.60 € | 1 | 5 Days | 25 | 52 | 15 | 14000 | 7800 | 14800 | 0.127 | 34.3 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.335 | - | 62.. | 05 | 46.2 | 28,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
13.77 € | 1 | 5 Days | 30 | 62 | 16 | 12000 | 11200 | 20300 | 0.196 | 40.3 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.475 | - | 62.. | 06 | 54.1 | 24,000 | CN | Sheet steel | Normal radial clearance | ||
13.77 € | 1 | 5 Days | 30 | 62 | 16 | 12000 | 11200 | 20300 | 0.196 | 40.3 | 1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.475 | - | 62.. | 06 | 54.1 | 24,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
18.57 € | 1 | 5 Days | 35 | 72 | 17 | 10000 | 15300 | 27000 | 0.285 | 46.9 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.655 | - | 62.. | 07 | 62.7 | 20,000 | CN | Sheet steel | Normal radial clearance | ||
18.57 € | 1 | 5 Days | 35 | 72 | 17 | 10000 | 15300 | 27000 | 0.285 | 46.9 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.655 | - | 62.. | 07 | 62.7 | 20,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
24.14 € | 1 | 5 Days | 40 | 80 | 18 | 9000 | 19000 | 32500 | 0.357 | 52.6 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.8 | - | 62.. | 08 | 69.8 | 18,000 | CN | Sheet steel | Normal radial clearance | ||
24.14 € | 1 | 5 Days | 40 | 80 | 18 | 9000 | 19000 | 32500 | 0.357 | 52.6 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.8 | - | 62.. | 08 | 69.8 | 18,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
24.37 € | 1 | 5 Days | 40 | 80 | 18 | 9000 | 19000 | 32500 | 0.357 | 52.6 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.8 | - | 62.. | 08 | 69.8 | 18,000 | C4 | Sheet steel | Radial clearance larger than C3 | ||
30.05 € | 1 | 5 Days | 45 | 85 | 19 | 8500 | 21600 | 35100 | 0.409 | 57.6 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.915 | - | 62.. | 09 | 75.5 | 17,000 | CN | Sheet steel | Normal radial clearance | ||
30.05 € | 1 | 5 Days | 45 | 85 | 19 | 8500 | 21600 | 35100 | 0.409 | 57.6 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.915 | - | 62.. | 09 | 75.5 | 17,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
30.05 € | 1 | 5 Days | 45 | 85 | 19 | 8500 | 21600 | 35100 | 0.409 | 57.6 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.915 | - | 62.. | 09 | 75.5 | 17,000 | C4 | Sheet steel | Radial clearance larger than C3 | ||
35.55 € | 1 | 5 Days | 50 | 90 | 20 | 8000 | 23200 | 37100 | 0.451 | 62.5 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.98 | - | 62.. | 10 | 81.7 | 15,000 | CN | Sheet steel | Normal radial clearance | ||
35.55 € | 1 | 5 Days | 50 | 90 | 20 | 8000 | 23200 | 37100 | 0.451 | 62.5 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.98 | - | 62.. | 10 | 81.7 | 15,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
35.20 € | 1 | 5 Days | 50 | 90 | 20 | 8000 | 23200 | 37100 | 0.451 | 62.5 | 1.1 | Contact-free cover on one side made of sheet steel | 84821090 | 0.98 | - | 62.. | 10 | 81.7 | 15,000 | C4 | Sheet steel | Radial clearance larger than C3 |
Loading...
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Design | Deep-groove ball bearing |
---|---|---|---|---|---|
Ring nut | No | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Marking cover / seal | Z | Customs tariff — country of origin | DE |
Engineering material | Steel | Flange on outer ring | No | Norm | DIN 625 |
Configure
Basic Attributes
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Designator cover / seal
Customs tariff — item number
Fatigue limit load Pu(kN)
Cage designation
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Bearing clearance identifier
Cage material
Bearing clearance designator
Type
Filter by standard shipping days
Optional Attributes