Deep groove ball bearings / double row / SKF (4204 ATN9)

Deep groove ball bearings / double row / SKF 4204 ATN9

Product Details:

Manufacturer part number: 4204 ATN9

Brand: SKF

Price: 25.52

Delivery time: 5 Days


Technical Data:

I.D. D: 20 φ

Outer Diameter D: 47 φ

Width B: 18 mm

Maximum Allowable Rotational Speed: 13000 1/min

Basic Load Rating Static Rating: 12500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4204 ATN9

Part Number
4204 ATN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm

25.52 €

1 5 Days 2047181300012500178000.13829.710.5342..0438.324,000

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Double Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut No Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Designator cover / seal No cover or gasket Customs tariff — item number 84821090
Cage designation Glass fiber-reinforced cage made of polyamide 66, ball-guided Marking cover / seal None Customs tariff — country of origin DE
Engineering material Steel Bearing clearance identifier CN Cage material Resin
Flange on outer ring No Norm DIN 625 Bearing clearance designator Normal radial clearance

This page is Deep groove ball bearings / double row / SKF, part number 4204 ATN9.
You can find the detail information about specifications and dimensions on part number 4204 ATN9.

Variation of this product

Part Number
4206 ATN9
4207 ATN9
4209 ATN9
4211 ATN9
4305 ATN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm

44.32 €

1 5 Days 306220950020800260000.25740.910.8842..0651.117,000

46.00 €

1 5 Days 357223800028500351000.39647.51.11.242..0759.515,000

52.48 €

1 5 Days 458523670036000390000.53159.51.11.5342..0971.512,000

94.98 €

1 5 Days 5510025560044000449000.7971.21.51.942..1183.810,000

45.91 €

1 5 Days 2562241000022400319000.33137.31.10.9543..0549.718,000

Tech Support