Self-aligning ball bearings / double row / 112xx / wide inner rings / plastic cage / 11207 TN9, 11209 TN9 / SKF (11207 TN9)

Self-aligning ball bearings / double row / 112xx / wide inner rings / plastic cage / 11207 TN9, 11209 TN9 / SKF 11207 TN9

Product Details:

Manufacturer part number: 11207 TN9

Brand: SKF

Price: 83.57

Delivery time: 5 Days


Technical Data:

I.D. D: 35 φ

Outer Diameter D: 72 φ

Width B: 52 mm

Maximum Allowable Rotational Speed: 5600 1/min

Basic Load Rating Static Rating: 5100 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11207 TN9

Part Number
11207 TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Fatigue limit load Pu
(kN)
Width C
(mm)
Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)

83.57 €

1 5 Days 35725256005100159000.540.27170747.760.7

Loading...

  1. 1

Basic information

Bearing Ring Shape Self-aligning ball Number of Bearing Ring Rows Double Row Size Standard Metric System
Design Self-aligning ball bearings with a wide inner ring r (min.)(mm) 1.1 Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Customs tariff — item number 84821090
Cage designation Glass fiber-reinforced polyamide P66 Marking cover / seal None Model series 112..
Customs tariff — country of origin DE Bearing clearance identifier CN Cage material Resin

This page is Self-aligning ball bearings / double row / 112xx / wide inner rings / plastic cage / 11207 TN9, 11209 TN9 / SKF, part number 11207 TN9.
You can find the detail information about specifications and dimensions on part number 11207 TN9.

Variation of this product

Part Number
11209 TN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Fatigue limit load Pu
(kN)
Width C
(mm)
Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)

114.28 €

1 5 Days 4585584500735021600.770.38190957.773.7

Tech Support