Deep groove ball bearings / single row / cover on both sides / corrosion-resistant / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W 6000-2Z
W 6001-2Z
W 6002-2Z
W 6005-2Z
W 608-2Z
W 6204-2Z
W 628/5-2Z
W 628/6-2Z
W 638/3-2Z
W 638/5-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm

15.66 €

1 5 Days 1026834000190039000.01812.90.3848210100.08360..0022.467,000

19.26 €

1 5 Days 1228830000228042300.01817.20.3848210100.160..0125.560,000

23.57 €

1 5 Days 1532926000275046800.02720.20.3848210900.1260..0228.750,000

47.72 €

1 5 Days 25471216000570085200.07731.70.6848210900.2560..0542.732,000

16.28 €

1 5 Days 822738000132027600.01210.50.3848210100.05760..-1975,000

38.57 €

1 5 Days 204714170006400108000.10429.51848210900.2862..0440.932,000

16.65 €

1 5 Days 5114600002455400.0026.80.15848210100.01162..-9.9120,000

16.32 €

1 5 Days 6135530003357410.0047.40.15848210100.01562..-11.7110,000

10.98 €

1 55 Days 37380000852160.0013.90.1848210100.00463..-6.4160,000

16.32 €

1 5 Days 5115600002455400.0026.20.15848210100.01163..-9.9120,000

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut No Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Designator cover / seal Contact-free covers on both sides made of sheet steel Cage designation X5CrNi18-10 to EN 10088-1:1995
Marking cover / seal 2Z Customs tariff — country of origin DE Engineering material Stainless steel
Bearing clearance identifier CN Cage material Stainless Flange on outer ring No
Norm DIN 625 Bearing clearance designator Normal radial clearance

Tech Support