Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W 6204-2Z
Part Number
|
---|
W 6204-2Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.57 € | 1 | 5 Days | 20 | 47 | 14 | 17000 | 6400 | 10800 | 0.104 | 29.5 | 1 | 84821090 | 0.28 | 62.. | 04 | 40.9 | 32,000 |
Loading...
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Design | Deep-groove ball bearing |
---|---|---|---|---|---|
Ring nut | No | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Designator cover / seal | Contact-free covers on both sides made of sheet steel | Cage designation | X5CrNi18-10 to EN 10088-1:1995 |
Marking cover / seal | 2Z | Customs tariff — country of origin | DE | Engineering material | Stainless steel |
Bearing clearance identifier | CN | Cage material | Stainless | Flange on outer ring | No |
Norm | DIN 625 | Bearing clearance designator | Normal radial clearance |
This page is Deep groove ball bearings / single row / cover on both sides / corrosion-resistant / SKF, part number W 6204-2Z.
You can find the detail information about specifications and dimensions on part number W 6204-2Z.
Configure
Basic Attributes
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W 6002-2Z |
W 6005-2Z |
W 608-2Z |
W 628/5-2Z |
W 628/6-2Z |
W 638/3-2Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.57 € | 1 | 5 Days | 15 | 32 | 9 | 26000 | 2750 | 4680 | 0.027 | 20.2 | 0.3 | 84821090 | 0.12 | 60.. | 02 | 28.7 | 50,000 | ||
47.72 € | 1 | 5 Days | 25 | 47 | 12 | 16000 | 5700 | 8520 | 0.077 | 31.7 | 0.6 | 84821090 | 0.25 | 60.. | 05 | 42.7 | 32,000 | ||
16.28 € | 1 | 5 Days | 8 | 22 | 7 | 38000 | 1320 | 2760 | 0.012 | 10.5 | 0.3 | 84821010 | 0.057 | 60.. | - | 19 | 75,000 | ||
16.65 € | 1 | 5 Days | 5 | 11 | 4 | 60000 | 245 | 540 | 0.002 | 6.8 | 0.15 | 84821010 | 0.011 | 62.. | - | 9.9 | 120,000 | ||
16.32 € | 1 | 5 Days | 6 | 13 | 5 | 53000 | 335 | 741 | 0.004 | 7.4 | 0.15 | 84821010 | 0.015 | 62.. | - | 11.7 | 110,000 | ||
10.98 € | 1 | 55 Days | 3 | 7 | 3 | 80000 | 85 | 216 | 0.001 | 3.9 | 0.1 | 84821010 | 0.004 | 63.. | - | 6.4 | 160,000 |