Self-aligning ball bearings / double row / 22xx / 2RS1 / internal clearance selectable / tapered bore / plastic cage / SKF (2205 E-2RS1KTN9)

Self-aligning ball bearings / double row / 22xx / 2RS1 / internal clearance selectable / tapered bore / plastic cage / SKF 2205 E-2RS1KTN9

Product Details:

Manufacturer part number: 2205 E-2RS1KTN9

Brand: SKF

Price: 34.48

Delivery time: 5 Days


Technical Data:

I.D. D: 25 φ

Outer Diameter D: 52 φ

Width B: 18 mm

Maximum Allowable Rotational Speed: 9000 1/min

Basic Load Rating Static Rating: 4000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2205 E-2RS1KTN9

Part Number
2205 E-2RS1KTN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Clamping sleeve r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Bearing clearance identifier Internal diameter of sleeve d1
(mm)

34.48 €

1 5 Days 25521890004000143000.154H 305 C10.21053146.3CN20

Loading...

  1. 1

Basic information

Bearing Ring Shape Self-aligning ball Number of Bearing Ring Rows Double Row Size Standard Metric System
Customs tariff — weight per 1 Bore shape Tapered Customs tariff — weight unit kg
Customs tariff — item number 84821090 Cage designation Glass fiber-reinforced polyamide P66 Marking cover / seal 2RS1
Model series 22.. Customs tariff — country of origin DE Cage material Resin

This page is Self-aligning ball bearings / double row / 22xx / 2RS1 / internal clearance selectable / tapered bore / plastic cage / SKF, part number 2205 E-2RS1KTN9.
You can find the detail information about specifications and dimensions on part number 2205 E-2RS1KTN9.

Variation of this product

Part Number
2205 E-2RS1KTN9/C3
2206 E-2RS1KTN9
2206 E-2RS1KTN9/C3
2207 E-2RS1KTN9
2207 E-2RS1KTN9/C3
2208 E-2RS1KTN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Clamping sleeve r (min.)
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Bearing clearance identifier Internal diameter of sleeve d1
(mm)

34.48 €

1 Quote 25521890004000143000.157H 305 C10.21053146.3C320

37.98 €

1 5 Days 30622075004650156000.251H 306 C10.240636.754.1CN25

37.98 €

1 Quote 30622075004650156000.251H 306 C10.240636.754.1C325

56.38 €

1 5 Days 35722363006000190000.39H 307 C1.10.310742.762.7CN30

56.38 €

1 Quote 35722363006000190000.39H 307 C1.10.310742.762.7C330

64.72 €

1 5 Days 40802356006950199000.5H 308 C1.10.36084969.8CN35

Tech Support