Deep groove ball bearings / single row / open / stainless / SKF (W 608)

Deep groove ball bearings / single row / open / stainless / SKF W 608

Product Details:

Manufacturer part number: W 608

Brand: SKF

Price: 16.55

Delivery time: 5 Days


Technical Data:

I.D. D: 8 φ

Outer Diameter D: 22 φ

Width B: 7 mm

Maximum Allowable Rotational Speed: 48000 1/min

Basic Load Rating Static Rating: 1320 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W 608

Part Number
W 608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm

16.55 €

1 5 Days 822748000132027600.01112.10.3848210100.05760..-1875,000

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut No Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Designator cover / seal No cover or gasket Cage designation X5CrNi18-10 to EN 10088-1:1995
Marking cover / seal None Customs tariff — country of origin DE Engineering material Stainless steel
Bearing clearance identifier CN Cage material Stainless Flange on outer ring No
Norm DIN 625 Bearing clearance designator Normal radial clearance

This page is Deep groove ball bearings / single row / open / stainless / SKF, part number W 608.
You can find the detail information about specifications and dimensions on part number W 608.

Variation of this product

Part Number
W 618/4
W 618/6
W 618/8
W 6205
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm

13.86 €

1 5 Days 492.5850001734490.0015.20.1848210100.008618..-7.5140,000

14.14 €

1 5 Days 6133.5670003357410.00280.15848210100.015618..-11110,000

14.75 €

1 5 Days 81645600055011200.00310.50.2848210100.024618..-13.590,000

41.75 €

1 5 Days 255215180007650119000.12341848210900.33562..0544.228,000

Tech Support