Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6004 TN9/C4
Part Number
|
---|
6004 TN9/C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Ring nut | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Engineering material | Bearing clearance identifier | Cage material | Flange on outer ring | Norm | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.42 € | 1 | 5 Days | 20 | 42 | 12 | 24000 | 5000 | 9950 | 0.065 | No | 27.2 | 0.6 | 84821090 | 0.212 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 60.. | 04 | 34.8 | 38,000 | Steel | C4 | Resin | No | DIN 625 | Radial clearance larger than C3 |
Loading...
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Design | Deep-groove ball bearing |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Designator cover / seal | No cover or gasket | Marking cover / seal | None | Customs tariff — country of origin | DE |
This page is Deep groove ball bearings / single row / open / SKF, part number 6004 TN9/C4.
You can find the detail information about specifications and dimensions on part number 6004 TN9/C4.
Configure
Basic Attributes
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Ring nut
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Cage designation
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Engineering material
Bearing clearance identifier
Cage material
Flange on outer ring
Norm
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
16005/C3 |
16006/C3 |
16007/C3 |
6004/C3 |
6005/C2 |
6005/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Ring nut | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Engineering material | Bearing clearance identifier | Cage material | Flange on outer ring | Norm | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.63 € | 1 | 5 Days | 25 | 47 | 8 | 20000 | 4750 | 8060 | 0.056 | No | 33.3 | 0.3 | 84821090 | 0.212 | - | 160.. | 05 | 40.7 | 32,000 | Steel | C3 | Sheet steel | No | DIN 625 | Radial clearance larger than normal | ||
13.06 € | 1 | 5 Days | 30 | 55 | 9 | 17000 | 7350 | 11900 | 0.085 | No | 37.7 | 0.3 | 84821090 | 0.31 | - | 16.. | - | 47.3 | 28,000 | Steel | C3 | Sheet steel | - | - | Radial clearance larger than normal | ||
13.31 € | 1 | 5 Days | 35 | 62 | 9 | 15000 | 8150 | 13000 | 0.108 | No | 44.1 | 0.3 | 84821090 | 0.38 | - | 160.. | 07 | 53 | 24,000 | Steel | C3 | Sheet steel | No | DIN 625 | Radial clearance larger than normal | ||
4.06 € | 1 | 5 Days | 20 | 42 | 12 | 24000 | 5000 | 9950 | 0.066 | No | 27.2 | 0.6 | 84821090 | 0.212 | - | 60.. | 04 | 34.8 | 38,000 | Steel | C3 | Sheet steel | No | DIN 625 | Radial clearance larger than normal | ||
9.46 € | 1 | 5 Days | 25 | 47 | 12 | 20000 | 6550 | 11900 | 0.076 | No | 32 | 0.6 | 84821090 | 0.275 | - | 60.. | - | 40 | 32,000 | Steel | C2 | Sheet steel | - | - | Radial clearance smaller than normal | ||
4.65 € | 1 | 5 Days | 25 | 47 | 12 | 20000 | 6550 | 11900 | 0.074 | No | 32 | 0.6 | 84821090 | 0.275 | - | 60.. | 05 | 40 | 32,000 | Steel | C3 | Sheet steel | No | DIN 625 | Radial clearance larger than normal |