Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6212-2Z/C3GJN
Part Number
|
---|
6212-2Z/C3GJN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Ring nut | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Internal diameter (inch) d (inch) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Cage material | External diameter (inch) D (inch) | Width, imperial, B (inch) | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.69 € | 1 | 5 Days | 60 | 110 | 22 | 6300 | Metric System | 36000 | 55300 | 0.808 | No | 75.5 | 1.5 | 84821090 | - | 1.53 | - | 62.. | 12 | 98 | 13,000 | C3 | Sheet steel | - | - | Radial clearance larger than normal |
Loading...
Number of Bearing Ring Rows | Single Row | Design | Deep-groove ball bearing | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Bore shape | Cylindrical | Customs tariff — weight unit | kg | Designator cover / seal | Contact-free covers on both sides made of sheet steel |
Marking cover / seal | 2Z | Customs tariff — country of origin | DE | Engineering material | Steel |
Flange on outer ring | No | Norm | DIN 625 |
This page is Deep groove ball bearings / single row / cover on both sides / SKF, part number 6212-2Z/C3GJN.
You can find the detail information about specifications and dimensions on part number 6212-2Z/C3GJN.
Configure
Basic Attributes
Internal diameter (inch) d(inch)
Cage designation
External diameter (inch) D(inch)
Width, imperial, B(inch)
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Size Standard
Customs tariff — weight(kg)
Ring nut
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Bearing clearance identifier
Cage material
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
16101-2Z |
6000-2Z/C2 |
6000-2Z/C3 |
6213-2Z/C3 |
6213-2Z/C3GJN |
6214-2Z/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Size Standard | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Ring nut | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Internal diameter (inch) d (inch) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Cage material | External diameter (inch) D (inch) | Width, imperial, B (inch) | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.54 € | 1 | 5 Days | 12 | 30 | 8 | 28000 | Metric System | 2360 | 5070 | 0.027 | No | 17 | 0.3 | 84821010 | - | 0.1 | - | 161.. | 01 | 24.8 | 56,000 | CN | Sheet steel | - | - | Normal radial clearance | ||
4.42 € | 1 | 5 Days | 10 | 26 | 8 | 34000 | Metric System | 1960 | 4750 | 0.019 | No | 14.8 | 0.3 | 84821010 | - | 0.083 | - | 60.. | 00 | 22.6 | 67,000 | C2 | Sheet steel | - | - | Radial clearance smaller than normal | ||
3.38 € | 1 | 5 Days | 10 | 26 | 8 | 34000 | Metric System | 1960 | 4750 | 0.019 | No | 14.8 | 0.3 | 84821010 | - | 0.083 | - | 60.. | 00 | 22.6 | 67,000 | C3 | Sheet steel | - | - | Radial clearance larger than normal | ||
58.75 € | 1 | 5 Days | 65 | 120 | 23 | 6000 | Metric System | 40500 | 58500 | 1.029 | No | 83.3 | 1.5 | 84821090 | - | 1.73 | - | 62.. | 13 | 106 | 12,000 | C3 | Sheet steel | - | - | Radial clearance larger than normal | ||
109.20 € | 1 | 5 Days | 65 | 120 | 23 | 6000 | Metric System | 40500 | 58500 | 1.029 | No | 83.3 | 1.5 | 84821090 | - | 1.73 | - | 62.. | 13 | 106 | 12,000 | C3 | Sheet steel | - | - | Radial clearance larger than normal | ||
71.43 € | 1 | 5 Days | 70 | 125 | 24 | 5600 | Metric System | 45000 | 63700 | 1.104 | No | 87 | 1.5 | 84821090 | - | 1.9 | - | 62.. | 14 | 111 | 11,000 | C3 | Sheet steel | - | - | Radial clearance larger than normal |