Axial deep groove ball bearings / spherical / single direction / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

53316

Part Number
53316
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Bearing Ring Shape Thrust Ball I.D. D(φ) 80 Outer Diameter D(φ) 140
Maximum Allowable Rotational Speed(1/min) 2400 Number of Bearing Ring Rows Single Row Basic Load Rating Static Rating(N) 390000
Basic Load Rating Dynamic Rating (Ca)(N) 159000 Design Axial deep groove ball bearing Customs tariff — weight(kg) 2.683
Shoulder dimension d1(mm) 140 r (min.)(mm) 1.5 Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84821090 Fatigue limit load Pu(kN) 13.7
Cage designation Sheet steel, ball-guided Model series 533.. Bore code 16
Shoulder dimension D1(mm) 82 Reference speed rpm 1,700 Customs tariff — country of origin DE
Cage material Sheet steel Height H1(mm) 52 Minimum load factor A 0.79
Washer U316 Height H(mm) 47.6

This page is Axial deep groove ball bearings / spherical / single direction / SKF, part number 53316.
You can find the detail information about specifications and dimensions on part number 53316.

Tech Support