Deep groove ball bearings / single row / outer ring with annular groove / seals on both sides / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6004-2RSHNR
6005-2RSHNR
6201-2RSHNR/C3GJN
6202-2RSHNR
6203-2RSHNR
6204-2RSHNR
6206-2RS1NR
6207-2RS1N
6207-2RS1NR
6208-2RS1NR
6209-2RS1NR
6210-2RS1NR
6304-2RSHNR
6305-2RS1NR
6306-2RS1NR
6307-2RS1NR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Bearing clearance identifier Bearing clearance designator

-

1 5 Days 20421219200500099500.06924.90.60.2122RSH60..0437.238,000CNNormal radial clearance

-

1 5 Days 254712160006550119000.081320.60.2752RSH60..0542.232,000CNNormal radial clearance

-

1 5 Days 12321025600310072800.03716.60.60.1322RSH62..0127.450,000C3Radial clearance larger than normal

-

1 5 Days 15351122400375080600.04818.70.60.162RSH62..0228.243,000CNNormal radial clearance

-

1 5 Days 17401219200475099500.06724.50.60.22RSH62..033538,000CNNormal radial clearance

-

1 5 Days 204714160006550135000.10624.910.282RSH62..0437.232,000CNNormal radial clearance

-

1 5 Days 3062161200011200203000.20540.310.4752RS162..0654.124,000CNNormal radial clearance

-

1 5 Days 3572171040015300270000.28646.910.6552RS162..0762.720,000CNNormal radial clearance

-

1 5 Days 3572171040015300270000.28846.910.6552RS162..0762.720,000CNNormal radial clearance

-

1 5 Days 408018880019000325000.37352.61.10.82RS162..0869.818,000CNNormal radial clearance

-

1 5 Days 458519880021600351000.42757.61.10.9152RS162..0975.517,000CNNormal radial clearance

-

1 5 Days 509020800023200371000.48562.51.10.982RS162..1081.715,000CNNormal radial clearance

-

1 5 Days 205215152007800168000.14724.91.10.3352RSH63..0437.230,000CNNormal radial clearance

-

1 5 Days 2562171280011600234000.23636.61.10.492RS163..0552.724,000CNNormal radial clearance

-

1 5 Days 3072191040016000296000.3644.61.10.672RS163..0661.920,000CNNormal radial clearance

-

1 5 Days 358021960019000351000.46749.51.50.8152RS163..0769.519,000CNNormal radial clearance

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut Yes Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Designator cover / seal Contact gasket on both sides, NBR Customs tariff — item number 84821090
Customs tariff — country of origin DE Engineering material Steel Cage material Sheet steel
Flange on outer ring No Norm DIN 625

Tech Support