Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6002-RSH
Part Number
|
---|
6002-RSH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.95 € | 1 | 5 Days | 15 | 32 | 9 | 14000 | 2850 | 5850 | 0.029 | 18.7 | 0.3 | 84821090 | 0.12 | RSH | 60.. | 02 | 28.2 | - | CN | Normal radial clearance |
Loading...
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Design | Deep-groove ball bearing |
---|---|---|---|---|---|
Ring nut | No | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Designator cover / seal | Contact gasket on one side, NBR | Customs tariff — country of origin | DE |
Engineering material | Steel | Cage material | Sheet steel | Flange on outer ring | No |
Norm | DIN 625 |
This page is Deep groove ball bearings / single row / seal on one side / SKF, part number 6002-RSH.
You can find the detail information about specifications and dimensions on part number 6002-RSH.
Configure
Basic Attributes
Reference speed rpm
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Marking cover / seal
Model series
Bore code
Shoulder dimension D1(mm)
Bearing clearance identifier
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6000-RSH |
6001-RSH |
6003-RSH |
6004-RSH |
6005-RSH |
6006-RS1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.91 € | 1 | 5 Days | 10 | 26 | 8 | 19000 | 1960 | 4750 | 0.018 | 13 | 0.3 | 84821010 | 0.083 | RSH | 60.. | 00 | 22.6 | - | CN | Normal radial clearance | ||
6.34 € | 1 | 5 Days | 12 | 28 | 8 | 17000 | 2360 | 5400 | 0.02 | 15.2 | 0.3 | 84821010 | 0.1 | RSH | 60.. | 01 | 24.8 | - | CN | Normal radial clearance | ||
7.29 € | 1 | 5 Days | 17 | 35 | 10 | 13000 | 3250 | 6370 | 0.036 | 23 | 0.3 | 84821090 | 0.137 | RSH | 60.. | 03 | 31.2 | - | CN | Normal radial clearance | ||
8.11 € | 1 | 5 Days | 20 | 42 | 12 | 11000 | 5000 | 9950 | 0.064 | 24.9 | 0.6 | 84821090 | 0.212 | RSH | 60.. | 04 | 37.2 | - | CN | Normal radial clearance | ||
9.31 € | 1 | 5 Days | 25 | 47 | 12 | 9500 | 6550 | 11900 | 0.073 | 32 | 0.6 | 84821090 | 0.275 | RSH | 60.. | 05 | 42.2 | - | CN | Normal radial clearance | ||
11.40 € | 1 | 5 Days | 30 | 55 | 13 | 8000 | 8300 | 13800 | 0.114 | 38.2 | 1 | 84821090 | 0.355 | RS1 | 60.. | 06 | 49 | - | CN | Normal radial clearance |