Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6208-RS1
Part Number
|
---|
6208-RS1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.82 € | 1 | 5 Days | 40 | 80 | 18 | 5600 | 19000 | 32500 | 0.356 | 52.6 | 1.1 | 84821090 | 0.8 | RS1 | 62.. | 08 | 69.8 | - | CN | Normal radial clearance |
Loading...
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Design | Deep-groove ball bearing |
---|---|---|---|---|---|
Ring nut | No | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Designator cover / seal | Contact gasket on one side, NBR | Customs tariff — country of origin | DE |
Engineering material | Steel | Cage material | Sheet steel | Flange on outer ring | No |
Norm | DIN 625 |
This page is Deep groove ball bearings / single row / seal on one side / SKF, part number 6208-RS1.
You can find the detail information about specifications and dimensions on part number 6208-RS1.
Configure
Basic Attributes
Reference speed rpm
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Marking cover / seal
Model series
Bore code
Shoulder dimension D1(mm)
Bearing clearance identifier
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6003-RSH |
6004-RSH |
6005-RSH |
6209-RS1 |
6210-RS1 |
6210-RS1/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.29 € | 1 | 5 Days | 17 | 35 | 10 | 13000 | 3250 | 6370 | 0.036 | 23 | 0.3 | 84821090 | 0.137 | RSH | 60.. | 03 | 31.2 | - | CN | Normal radial clearance | ||
8.11 € | 1 | 5 Days | 20 | 42 | 12 | 11000 | 5000 | 9950 | 0.064 | 24.9 | 0.6 | 84821090 | 0.212 | RSH | 60.. | 04 | 37.2 | - | CN | Normal radial clearance | ||
9.31 € | 1 | 5 Days | 25 | 47 | 12 | 9500 | 6550 | 11900 | 0.073 | 32 | 0.6 | 84821090 | 0.275 | RSH | 60.. | 05 | 42.2 | - | CN | Normal radial clearance | ||
33.95 € | 1 | 5 Days | 45 | 85 | 19 | 5000 | 21600 | 35100 | 0.408 | 57.6 | 1.1 | 84821090 | 0.915 | RS1 | 62.. | 09 | 75.5 | - | CN | Normal radial clearance | ||
40.18 € | 1 | 5 Days | 50 | 90 | 20 | 4800 | 23200 | 37100 | 0.448 | 62.5 | 1.1 | 84821090 | 0.98 | RS1 | 62.. | 10 | 81.7 | - | CN | Normal radial clearance | ||
40.18 € | 1 | 5 Days | 50 | 90 | 20 | 4800 | 23200 | 37100 | 0.448 | 62.5 | 1.1 | 84821090 | 0.98 | RS1 | 62.. | 10 | 81.7 | 15,000 | C3 | Radial clearance larger than normal |