Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6011-RS1
Part Number
|
---|
6011-RS1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.85 € | 1 | 5 Days | 55 | 90 | 18 | 4500 | 21200 | 29600 | 0.376 | 66.3 | 1.1 | 84821090 | 0.9 | RS1 | 60.. | 11 | 81.5 | - | CN | Normal radial clearance |
Loading...
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Design | Deep-groove ball bearing |
---|---|---|---|---|---|
Ring nut | No | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Designator cover / seal | Contact gasket on one side, NBR | Customs tariff — country of origin | DE |
Engineering material | Steel | Cage material | Sheet steel | Flange on outer ring | No |
Norm | DIN 625 |
This page is Deep groove ball bearings / single row / seal on one side / SKF, part number 6011-RS1.
You can find the detail information about specifications and dimensions on part number 6011-RS1.
Configure
Basic Attributes
Reference speed rpm
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Marking cover / seal
Model series
Bore code
Shoulder dimension D1(mm)
Bearing clearance identifier
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6003-RSH |
6004-RSH |
6005-RSH |
6012-RS1 |
6013-RS1 |
6014-RS1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Marking cover / seal | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.29 € | 1 | 5 Days | 17 | 35 | 10 | 13000 | 3250 | 6370 | 0.036 | 23 | 0.3 | 84821090 | 0.137 | RSH | 60.. | 03 | 31.2 | - | CN | Normal radial clearance | ||
8.11 € | 1 | 5 Days | 20 | 42 | 12 | 11000 | 5000 | 9950 | 0.064 | 24.9 | 0.6 | 84821090 | 0.212 | RSH | 60.. | 04 | 37.2 | - | CN | Normal radial clearance | ||
9.31 € | 1 | 5 Days | 25 | 47 | 12 | 9500 | 6550 | 11900 | 0.073 | 32 | 0.6 | 84821090 | 0.275 | RSH | 60.. | 05 | 42.2 | - | CN | Normal radial clearance | ||
39.12 € | 1 | 5 Days | 60 | 95 | 18 | 4300 | 23200 | 30700 | 0.402 | 71.3 | 1.1 | 84821090 | 0.98 | RS1 | 60.. | 12 | 86.5 | - | CN | Normal radial clearance | ||
48.83 € | 1 | 5 Days | 65 | 100 | 18 | 4000 | 25000 | 31900 | 0.432 | 76.6 | 1.1 | 84821090 | 1.06 | RS1 | 60.. | 13 | 91.5 | - | CN | Normal radial clearance | ||
62.62 € | 1 | 5 Days | 70 | 110 | 20 | 3600 | 31000 | 39700 | 0.611 | 82.8 | 1.1 | 84821090 | 1.32 | RS1 | 60.. | 14 | 99.9 | - | CN | Normal radial clearance |