Deep groove ball bearings / single row / seal on one side / SKF (608-RSH)

Deep groove ball bearings / single row / seal on one side / SKF 608-RSH

Product Details:

Manufacturer part number: 608-RSH

Brand: SKF

Price: 4.34

Delivery time: 5 Days


Technical Data:

I.D. D: 8 φ

Outer Diameter D: 22 φ

Width B: 7 mm

Maximum Allowable Rotational Speed: 22000 1/min

Basic Load Rating Static Rating: 1370 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

608-RSH

Part Number
608-RSH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Bearing clearance identifier Bearing clearance designator

4.34 €

1 5 Days 822722000137034500.01110.50.3848210100.057RSH60..-19.2-CNNormal radial clearance

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut No Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Designator cover / seal Contact gasket on one side, NBR Customs tariff — country of origin DE
Engineering material Steel Cage material Sheet steel Flange on outer ring No
Norm DIN 625

This page is Deep groove ball bearings / single row / seal on one side / SKF, part number 608-RSH.
You can find the detail information about specifications and dimensions on part number 608-RSH.

Variation of this product

Part Number
6003-RSH
6004-RSH
6005-RSH
6200-RSH
6201-RSH
6202-RSH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Marking cover / seal Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Bearing clearance identifier Bearing clearance designator

7.29 €

1 5 Days 17351013000325063700.036230.3848210900.137RSH60..0331.2-CNNormal radial clearance

8.11 €

1 5 Days 20421211000500099500.06424.90.6848210900.212RSH60..0437.2-CNNormal radial clearance

9.31 €

1 5 Days 25471295006550119000.073320.6848210900.275RSH60..0542.2-CNNormal radial clearance

6.85 €

1 5 Days 1030917000236054000.03115.20.6848210100.1RSH62..0024.8-CNNormal radial clearance

7.20 €

1 5 Days 12321015000310072800.03516.60.6848210900.132RSH62..0127.4-CNNormal radial clearance

7.77 €

1 5 Days 15351113000375080600.04418.70.6848210900.16RSH62..0228.2-CNNormal radial clearance

Tech Support