Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
51109 |
51111 |
51113 |
51114 |
51117 |
51128 |
51140 M |
51232 M |
51240 M |
51306 |
51307 |
51312 |
51313 |
51410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Cage material | Minimum load factor A | Internal diameter of large bore washer D1 (mm) | External diameter of small bore washer d1 (mm) | Height H (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 45 | 65 | 6300 | 69500 | 26500 | 0.142 | 65 | 0.6 | 2.55 | Sheet steel, ball-guided | 511.. | 09 | 47 | 4,500 | Sheet steel | 0.025 | 47 | 65 | 14 | ||
- | 1 | 5 Days | 55 | 78 | 5300 | 85000 | 30700 | 0.217 | 78 | 0.6 | 3.1 | Sheet steel, ball-guided | 511.. | 11 | 57 | 3,800 | Sheet steel | 0.039 | 57 | 78 | 16 | ||
- | 1 | 5 Days | 65 | 90 | 4800 | 108000 | 37700 | 0.321 | 90 | 1 | 4 | Sheet steel, ball-guided | 511.. | 13 | 67 | 3,400 | Sheet steel | 0.06 | 67 | 90 | 18 | ||
- | 1 | 5 Days | 70 | 95 | 4500 | 120000 | 40300 | 0.336 | 95 | 1 | 4.4 | Sheet steel, ball-guided | 511.. | 14 | 72 | 3,400 | Sheet steel | 0.074 | 72 | 95 | 18 | ||
- | 1 | 5 Days | 85 | 110 | 4300 | 163000 | 46200 | 0.413 | 110 | 1 | 6 | Sheet steel, ball-guided | 511.. | 17 | 87 | 3,000 | Sheet steel | 0.14 | 87 | 110 | 19 | ||
- | 1 | 5 Days | 140 | 200 | 1900 | 620000 | 190000 | 1.863 | 178 | 1.5 | 17.6 | Sheet steel, ball-guided | 511.. | 28 | 142 | 1,400 | Sheet steel | 2 | 143 | 197 | 46 | ||
- | 1 | 5 Days | 200 | 250 | 1900 | 710000 | 168000 | 4.178 | 247 | 1.1 | 17.6 | Brass, machined, ball-guided | 511.. | 40 | 203 | 1,400 | Brass | 2.6 | 203 | 247 | 37 | ||
- | 1 | 5 Days | 160 | 225 | 1700 | 850000 | 242000 | 6.443 | 222 | 1.5 | 22.8 | Brass, machined, ball-guided | 512.. | 32 | 163 | 1,200 | Brass | 3.8 | 163 | 222 | 51 | ||
- | 1 | 5 Days | 200 | 280 | 1400 | 1320 | 338000 | 12.039 | 275 | 2 | 31.5 | Brass, machined, ball-guided | 512.. | 40 | 204 | 1,000 | Brass | 9.1 | 204 | 275 | 62 | ||
- | 1 | 5 Days | 30 | 60 | 5300 | 71000 | 37700 | 0.252 | 60 | 1 | 2.65 | Sheet steel, ball-guided | 513.. | 06 | 32 | 3,800 | Sheet steel | 0.026 | 32 | 60 | 21 | ||
- | 1 | 5 Days | 35 | 68 | 4500 | 96500 | 49400 | 0.364 | 68 | 1 | 3.55 | Sheet steel, ball-guided | 513.. | 07 | 37 | 3,200 | Sheet steel | 0.048 | 37 | 68 | 24 | ||
- | 1 | 5 Days | 60 | 110 | 3000 | 224000 | 101000 | 1.306 | 110 | 1.1 | 8.3 | Sheet steel, ball-guided | 513.. | 12 | 62 | 2,200 | Sheet steel | 0.26 | 62 | 110 | 35 | ||
- | 1 | 5 Days | 65 | 115 | 3000 | 240000 | 106000 | 1.424 | 115 | 1.1 | 8.8 | Sheet steel, ball-guided | 513.. | 13 | 67 | 2,000 | Sheet steel | 0.3 | 67 | 115 | 36 | ||
- | 1 | 5 Days | 50 | 110 | 2800 | 340000 | 159000 | 1.99 | 110 | 1.5 | 12.5 | Sheet steel, ball-guided | 514.. | 10 | 52 | 2,000 | Sheet steel | 0.6 | 52 | 110 | 43 |
Loading...
Bearing Ring Shape | Thrust Ball | Number of Bearing Ring Rows | Single Row | Design | Axial deep groove ball bearing |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84821090 |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
I.D. D(φ)
Outer Diameter D(φ)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Cage designation
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Cage material
Minimum load factor A
Internal diameter of large bore washer D1(mm)
External diameter of small bore washer d1(mm)
Height H(mm)
Type
Filter by standard shipping days
Optional Attributes