Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6316/C3VL0241
Part Number
|
---|
6316/C3VL0241 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Cage material | Bearing clearance designator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,117.46 € | 1 | 5 Days | 80 | 170 | 39 | 5300 | 86500 | 130000 | 3.627 | 108 | 2.1 | 3.25 | - | 63.. | 16 | 142 | 8,500 | C3 | Sheet steel | Radial clearance larger than normal |
Loading...
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Design | Deep-groove ball bearing |
---|---|---|---|---|---|
Ring nut | No | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — weight unit | kg | Designator cover / seal | No cover or gasket | Customs tariff — item number | 84821090 |
Marking cover / seal | None | Customs tariff — country of origin | DE | Engineering material | Steel with insulating aluminum oxide coating |
Norm | DIN 625 |
This page is Deep groove ball bearings / single row / INSOCOAT / outer ring with current insulation / SKF, part number 6316/C3VL0241.
You can find the detail information about specifications and dimensions on part number 6316/C3VL0241.
Configure
Basic Attributes
Cage designation
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
Reference speed rpm
Bearing clearance identifier
Cage material
Bearing clearance designator
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6219/C3VL0241 |
6220/C3VL0241 |
6222 M/C3VL0241 |
6317 M/C3VL0241 |
6317/C3VL0241 |
6318/C3VL0241 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Reference speed rpm | Bearing clearance identifier | Cage material | Bearing clearance designator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,568.05 € | 1 | 5 Days | 95 | 170 | 32 | 5000 | 81500 | 114000 | 2.492 | 118 | 2.1 | 3 | - | 62.. | 19 | 147 | 8,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
1,756.52 € | 1 | 5 Days | 100 | 180 | 34 | 4800 | 93000 | 127000 | 3.032 | 124 | 2.1 | 3.35 | - | 62.. | 20 | 155 | 7,500 | C3 | Sheet steel | Radial clearance larger than normal | ||
1,672.25 € | 1 | 5 Days | 110 | 200 | 38 | 4300 | 118000 | 151000 | 5.01 | 138 | 2.1 | 4 | Solid brass cage, ball-guided | 62.. | 22 | 172 | 6,700 | C3 | Brass | Radial clearance larger than normal | ||
1,202.92 € | 1 | 5 Days | 85 | 180 | 41 | 5000 | 96500 | 140000 | 4.935 | 114 | 3 | 3.55 | Solid brass cage, ball-guided | 63.. | 17 | 151 | 8,000 | C3 | Brass | Radial clearance larger than normal | ||
1,582.22 € | 1 | 5 Days | 85 | 180 | 41 | 5000 | 96500 | 140000 | 4.07 | 114 | 3 | 3.55 | - | 63.. | 17 | 151 | 8,000 | C3 | Sheet steel | Radial clearance larger than normal | ||
1,229.26 € | 1 | 5 Days | 90 | 190 | 43 | 4800 | 108000 | 151000 | 4.903 | 121 | 3 | 3.8 | - | 63.. | 18 | 159 | 7,500 | C3 | Sheet steel | Radial clearance larger than normal |