Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3313 ANR/C3
Bearing Ring Shape | Angular Contact Ball (Double Row) | I.D. D(φ) | 65 | Outer Diameter D(φ) | 140 |
---|---|---|---|---|---|
Width B(mm) | 58.7 | Maximum Allowable Rotational Speed(1/min) | 4500 | Number of Bearing Ring Rows | Double Row |
Size Standard | Metric System | Rolling Element Material | Steel | Basic Load Rating Static Rating(N) | 110000 |
Basic Load Rating Dynamic Rating (Ca)(N) | 146000 | Customs tariff — weight(kg) | 3.795 | Ring nut | Yes |
Pressure angle alpha °(°) | 30 | Shoulder dimension d1(mm) | 78.5 | Customs tariff — weight per | 1 |
Bore shape | Cylindrical | Customs tariff — weight unit | kg | Designator cover / seal | No cover or gasket |
Customs tariff — item number | 84821090 | Fatigue limit load Pu(kN) | 4.55 | Cage designation | Steel open on one side, ball-guided |
Marking cover / seal | None | Model series | 33.. | Bore code | 13 |
Shoulder dimension D1(mm) | 116 | Reference speed rpm | 4,500 | Pressure point a(mm) | 84 |
Customs tariff — country of origin | DE | Engineering material | Steel | Bearing clearance identifier | C3 |
Cage material | Sheet steel | Configuration | O configuration | Installation in sets (yes / no) | No |
Preloading | No | Bearing clearance designator | Radial clearance larger than normal | r1 (min.)(mm) | 2.1 |
Number of bearings | 1 |
This page is Angular contact ball bearings / open / SKF, part number 3313 ANR/C3.
You can find the detail information about specifications and dimensions on part number 3313 ANR/C3.