Manufacturer part number: 2201 E-2RS1TN9
Brand: SKF
Price: 30.25 €
Delivery time: 5 Days
I.D. D: 12 φ
Outer Diameter D: 32 φ
Width B: 14 mm
Maximum Allowable Rotational Speed: 16000 1/min
Basic Load Rating Static Rating: 1430 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2201 E-2RS1TN9
Part Number
|
---|
2201 E-2RS1TN9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | r (min.) (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D1 (mm) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.25 € | 1 | 5 Days | 12 | 32 | 14 | 16000 | 1430 | 6240 | 0.053 | 0.6 | 0.08 | 22.. | 01 | 15.5 | 27.4 | CN |
Loading...
Bearing Ring Shape | Self-aligning ball | Number of Bearing Ring Rows | Double Row | Size Standard | Metric System |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Customs tariff — item number | 84821090 | Cage designation | Glass fiber-reinforced polyamide P66 | Marking cover / seal | 2RS1 |
Customs tariff — country of origin | DE | Cage material | Resin |
This page is Self-aligning ball bearings / double row / 22xx, 2307 / 2RS1 / plastic cage / SKF, part number 2201 E-2RS1TN9.
You can find the detail information about specifications and dimensions on part number 2201 E-2RS1TN9.
Configure
Basic Attributes
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
r (min.)(mm)
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension d2(mm)
Shoulder dimension D1(mm)
Bearing clearance identifier
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2205 E-2RS1TN9/C3 |
2207 E-2RS1TN9/C3 |
2307 E-2RS1TN9/C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | r (min.) (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension d2 (mm) | Shoulder dimension D1 (mm) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.48 € | 1 | 5 Days | 25 | 52 | 18 | 9000 | 4000 | 14300 | 0.159 | 1 | 0.21 | 22.. | 05 | 31 | 46.3 | C3 | ||
52.02 € | 1 | 5 Days | 35 | 72 | 23 | 6300 | 6000 | 19000 | 0.41 | 1.1 | 0.31 | 22.. | 07 | 42.7 | 62.7 | C3 | ||
99.45 € | 1 | 5 Days | 35 | 80 | 31 | 5600 | 8500 | 26500 | 0.7 | 1.5 | 0.43 | 23.. | 07 | 43.7 | 69.2 | C3 |