DICHTOMATIK O-Ring FKM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067196934

Part Number
0067196934
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
5 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 15.5 Material Fluororubber Customs tariff weight(kg) 0.052
Customs tariff weight unit kg Shore hardness 80 Temperature range from/to(°C) -15 to +200
Thickness t(mm) 2.5 Norm DIN ISO 3601-1 Type O-ring
Customs tariff item number 39269097 Customs tariff weight per 100 Basic color Black
Customs tariff country of origin TW

This page is DICHTOMATIK O-Ring FKM, part number 0067196934.
You can find the detail information about specifications and dimensions on part number 0067196934.

Tech Support