Manufacturer part number: 0014652950000
Brand: INA
Price: Please contact the support for quotation
Delivery time: 5 Days
Internal Diameter: 80 mm
Outer Diameter: 125 mm
Width: 60 mm
Allowable Rotational Speed: 1300 1/min
Basic Load Rating, Dynamic Rating: 210000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0014652950000
Part Number
|
---|
0014652950000 |
Part Number | Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Model series | Bore code | Shoulder dimension D1 (mm) | Bearing clearance identifier | Retaining ring | Ring nut | Spring ring | Customs tariff — weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 80 | 125 | 60 | 1300 | 210000 | 340000 | 97.1 | 0.6 | 45 | 59 | SL0450.. | 16 | 122.1 | CN | A125X4 | Yes | WRE125 | 2.556 |
Loading...
Number of Raceway Ring Rows | Double Row | Product type | Cylindrical roller bearing | Bore shape | Cylindrical |
---|---|---|---|---|---|
Marking cover / seal | PP | Customs tariff — country of origin | DE | Cage material | None |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — item number | 84825000 |
This page is INA double-row cylindrical roller bearings with annular grooves, full rollers, pulley bearings, part number 0014652950000.
You can find the detail information about specifications and dimensions on part number 0014652950000.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Width C(mm)
Model series
Bore code
Shoulder dimension D1(mm)
Bearing clearance identifier
Retaining ring
Ring nut
Spring ring
Customs tariff — weight
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0014775360000 |
0014775520000 |
0014775600000 |
0014775870000 |
0014775950000 |
0014776090000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Model series | Bore code | Shoulder dimension D1 (mm) | Bearing clearance identifier | Retaining ring | Ring nut | Spring ring | Customs tariff — weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 100 | 150 | 67 | 1000 | 330000 | 550000 | 117.35 | 0.6 | 73 | 66 | SL0450.. | 20 | 147 | CN | A150X4 | Yes | WRE150 | 3.714 | ||
257.26 € | 1 | 5 Days | 70 | 110 | 54 | 1400 | 175000 | 275000 | 84.5 | 0.6 | 36 | 53 | SL0450.. | 14 | 107.1 | CN | A110X4 | Yes | WRE110 | 1.77 | ||
- | 1 | 5 Days | 160 | 220 | 80 | 700 | 480000 | 970000 | 184.05 | 0.6 | 116 | 79 | SL04.. | 60 | 216 | CN | A220X5 | No | WRE220 | 8.8 | ||
119.43 € | 1 | 5 Days | 40 | 68 | 38 | 2400 | 80000 | 111000 | 51.4 | 0.6 | 16 | 37 | SL0450.. | 08 | 65.8 | CN | A 68X2.5 | Yes | WRE68 | 0.524 | ||
188.86 € | 1 | 5 Days | 60 | 95 | 46 | 1700 | 125000 | 201000 | 73.7 | 0.6 | 27.5 | 45 | SL0450.. | 12 | 92.4 | CN | A 95X3 | Yes | WRE95 | 1.175 | ||
- | 1 | 5 Days | 90 | 140 | 67 | 1100 | 305000 | 510000 | 109.3 | 0.6 | 69 | 66 | SL0450.. | 18 | 137 | CN | A140X4 | Yes | WRE140 | 3.55 |