Manufacturer part number: 0508917740000
Brand: INA
Price: 275.62 €
Delivery time: 5 Days
Internal Diameter: 100 mm
Outer Diameter: 140 mm
Width: 24 mm
Allowable Rotational Speed: 2750 1/min
Basic Load Rating, Dynamic Rating: 152000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0508917740000
Part Number
|
---|
0508917740000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Ref. speed rpm | Bearing clearance identifier | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275.62 € | 1 | 5 Days | 100 | 140 | 24 | 2750 | 152000 | 203000 | 113.4 | 1.1 | 130,95 | 1,5 | 31.5 | SL1829.. | 20 | 125.7 | 1,870 | CN | 1.083 | SL182920-XL |
Loading...
Number of Raceway Ring Rows | Single Row | Product type | Cylindrical roller bearing | Bore shape | Cylindrical |
---|---|---|---|---|---|
Marking cover / seal | None | Customs tariff — country of origin | DE | Cage material | None |
Ring nut | No | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
Customs tariff — item number | 84825000 |
This page is INA single-row cylindrical roller bearings, full rollers, supporting bearing, part number 0508917740000.
You can find the detail information about specifications and dimensions on part number 0508917740000.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Shoulder dimension d1(mm)
r (min.)(mm)
Outer ring internal diameter E(mm)
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
Ref. speed rpm
Bearing clearance identifier
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0501695210000 |
0501697420000 |
0502196180000 |
0508921930030 |
0508925330000 |
0508935720030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | Ref. speed rpm | Bearing clearance identifier | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.86 € | 1 | 5 Days | 40 | 80 | 23 | 5600 | 97000 | 91000 | 54 | 1.1 | 70,94 | 1 | 14.9 | SL1822.. | 08 | 66.3 | 3,650 | CN | 0.54 | SL182208-XL | |||
140.35 € | 1 | 5 Days | 50 | 90 | 23 | 4750 | 109000 | 111000 | 64.4 | 1.1 | 81,4 | 1 | 18.1 | SL1822.. | 10 | 76.7 | 3,000 | CN | 0.608 | SL182210-XL | |||
92.89 € | 1 | 5 Days | 60 | 85 | 16 | 4700 | 63000 | 76000 | 69 | 1 | 78,55 | 1 | 13.7 | SL1829.. | 12 | 74.4 | 2,900 | CN | 0.276 | SL182912-XL | |||
- | 278.18 € | 1 | 5 Days | 110 | 150 | 24 | 2490 | 155000 | 213000 | 124 | 1.1 | 141,5 | 1,5 | 34 | SL1829.. | 22 | 136.2 | 1,710 | C3 | 1.175 | - | ||
368.02 € | 1 | 5 Days | 130 | 180 | 30 | 2110 | 238000 | 350000 | 146 | 1.5 | 167,15 | 2 | 54 | SL1829.. | 26 | 161.1 | 1,500 | CN | 2.236 | SL182926-XL | |||
- | 419.55 € | 1 | 5 Days | 140 | 190 | 30 | 1960 | 260000 | 375000 | 157 | 1.5 | 180 | 2 | 57 | SL1829.. | 28 | 174 | 1,370 | C3 | 2.321 | - |