Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0001235520000 |
0001236330000 |
0001236920000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Outer ring internal diameter E (mm) | Axial movement range s (mm) | Fatigue limit load Pu (kN) | Bore code | Ref. speed rpm | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
192.42 € | 1 | 5 Days | 70 | 100 | 30 | 3900 | 106000 | 185000 | 82.5 | 1 | 91,87 | 1 | 27 | 14 | 2,330 | 0.75 | SL024914 | |||
230.71 € | 1 | 5 Days | 80 | 110 | 30 | 3550 | 112000 | 206000 | 91.4 | 1 | 100,78 | 1 | 30 | 16 | 2,090 | 0.843 | SL024916 | |||
349.63 € | 1 | 5 Days | 110 | 150 | 40 | 2500 | 198000 | 400000 | 125 | 1.1 | 138,2 | 2 | 50 | 22 | 1,600 | 2.063 | SL024922 |
Loading...
Number of Raceway Ring Rows | Double Row | Product type | Cylindrical roller bearing | Bore shape | Cylindrical |
---|---|---|---|---|---|
Marking cover / seal | None | Model series | SL0249.. | Customs tariff — country of origin | DE |
Bearing clearance identifier | CN | Cage material | None | Ring nut | No |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — item number | 84825000 |
Configure
Basic Attributes
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Shoulder dimension d1(mm)
r (min.)(mm)
Outer ring internal diameter E(mm)
Axial movement range s(mm)
Fatigue limit load Pu(kN)
Bore code
Ref. speed rpm
Customs tariff — weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes