Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RB28X2
Part Number
|
---|
RB28X2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Leg length b (mm) | Bending radius (mm) | Wall thickness (mm) | Length L1 (mm) | Internal diameter (mm) | External diameter (mm) | Leg length a (mm) | Length L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.31 € | 1 | 5 Days | 0.417 | 50 | 48 | 2 | 248 | 24 | 28 | 200 | 98 |
Loading...
Customs tariff weight unit | kg | Surface | None | Customs tariff item number | 73079290 |
---|---|---|---|---|---|
Engineering material | E235N (St. 37.4) | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Seamless EO Tube Bends 90°, part number RB28X2.
You can find the detail information about specifications and dimensions on part number RB28X2.
Part Number |
---|
RB22X2 |
RB25X2 |
RB25X3 |
RB28X3 |
RB30X3 |
RB30X4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Leg length b (mm) | Bending radius (mm) | Wall thickness (mm) | Length L1 (mm) | Internal diameter (mm) | External diameter (mm) | Leg length a (mm) | Length L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.37 € | 1 | 5 Days | 0.296 | 40 | 38 | 2 | 238 | 18 | 22 | 200 | 78 | ||
53.63 € | 1 | 5 Days | 0.362 | 50 | 44 | 2 | 244 | 21 | 25 | 200 | 94 | ||
63.85 € | 1 | 5 Days | 0.519 | 50 | 44 | 3 | 244 | 19 | 25 | 200 | 94 | ||
71.74 € | 1 | 5 Days | 0.601 | 50 | 48 | 3 | 248 | 22 | 28 | 200 | 98 | ||
75.88 € | 1 | 5 Days | 0.677 | 60 | 50 | 3 | 250 | 24 | 30 | 200 | 110 | ||
94.17 € | 1 | 5 Days | 0.869 | 60 | 50 | 4 | 250 | 22 | 30 | 200 | 110 |