Angular contact ball bearings / double row / open / FAG (0167124390000)

Angular contact ball bearings / double row / open / FAG 0167124390000

Product Details:

Manufacturer part number: 0167124390000

Brand: FAG

Price: 195.66

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 80 φ

Outer Diameter D: 140 φ

Width B (or T): 44.4 mm

Basic Dynamic Load Rating: 99000 N

Maximum Allowable Rotational Speed: 4000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167124390000

Part Number
0167124390000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Pressure angle alpha °
(°)
Shoulder dimension d1
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
r1 (min.)
(mm)
Pressure point a
(mm)
Bearing clearance identifier Cage material Bearing clearance designator Ref. speed rpm Customs tariff — weight Product code

195.66 €

1 5 Days 8014044.49900040001020002598.54.95Solid polyamide snap cage32..16120.3269CNResinNormal radial clearance5,2002.323216-B-TVH

Loading...

  1. 1

Basic information

Load Direction Radial Number of Bearing Ring Rows Double Row Size Standard Metric System
Rolling Element Material Steel Product type Angular ball bearing Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — item number 84821090 Marking cover / seal None
Customs tariff — country of origin DE Ring nut No Configuration O configuration
Installation in sets (yes / no) No Preloading No Designator cover / seal No cover or gasket
Number of bearings 1 Engineering material Steel Customs tariff — weight unit kg

This page is Angular contact ball bearings / double row / open / FAG, part number 0167124390000.
You can find the detail information about specifications and dimensions on part number 0167124390000.

Variation of this product

Part Number
0167124630000
0167138420030
0167139070000
0167139230030
0167140590000
0167140590030
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Pressure angle alpha °
(°)
Shoulder dimension d1
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
r1 (min.)
(mm)
Pressure point a
(mm)
Bearing clearance identifier Cage material Bearing clearance designator Ref. speed rpm Customs tariff — weight Product code

287.62 €

1 5 Days 9016052.4143000360017200035115.67.8Sheet steel32..18143.72113CNSheet steelNormal radial clearance4,5504.083218
-

242.62 €

1 5 Days 6514058.714300043001120002588.66.1Solid polyamide snap cage33..13117.62.177C3ResinRadial clearance larger than normal4,8503.45-

435.83 €

1 5 Days 8017068.3208000360022600035111.810.3Sheet steel33..16149.72.1123CNSheet steelNormal radial clearance3,9506.8783316
-

523.40 €

1 5 Days 85180731900003400228000359911.1Solid brass cage33..171603131C3BrassRadial clearance larger than normal3,7508.41-

1,405.82 €

1 5 Days 10021582.6285000300034000035142.513.7Solid brass cage33..20188.73153CNBrassNormal radial clearance3,00014.1123320-M
-

1,405.82 €

1 5 Days 10021582.6236000300032000035142.513.7Solid brass cage33..20188.73153C3BrassRadial clearance larger than normal3,00014.112-

Tech Support