Axial deep groove ball bearings / FAG (0167155270000)

Axial deep groove ball bearings / FAG 0167155270000

Product Details:

Manufacturer part number: 0167155270000

Brand: FAG

Price: 38.92

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 15 φ

Outer Diameter D: 40 φ

Basic Dynamic Load Rating: - N

Maximum Allowable Rotational Speed: 7500 1/min

Load Direction: Thrust


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167155270000

Part Number
0167155270000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Minimum load factor A Height H
(mm)
Customs tariff — weight Product code

38.92 €

1 5 Days 1540-7500Thrust-21100375000.61.66522..04220.01260.1552204

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Double Row Product type Axial deep groove ball bearing Customs tariff — weight per 1
Customs tariff — item number 84821090 Cage designation Sheet steel Customs tariff — country of origin DE
Cage material Sheet steel Customs tariff — weight unit kg

This page is Axial deep groove ball bearings / FAG, part number 0167155270000.
You can find the detail information about specifications and dimensions on part number 0167155270000.

Variation of this product

Part Number
0167155510000
0167156160000
0167156320000
0190069260000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Minimum load factor A Height H
(mm)
Customs tariff — weight Product code

61.83 €

1 5 Days 3068-4800Thrust-440009700014.3522..08420.05360.5552208

72.98 €

1 5 Days 2560-5000Thrust-355006500012.85523..06320.028380.43552306

94.60 €

1 5 Days 3078-4000Thrust-6100011200015523..08420.08491.0652308

34.88 €

1 5 Days 1032166009000Radial25000--0.61.1522..02170.003220.08552202

Tech Support