Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0191150320000
Part Number
|
---|
0191150320000 |
Part Number | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Pressure point a (mm) | Cage material | Preloading | Ref. speed rpm | Customs tariff — weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 50 | 90 | 20 | 39000 | 8000 | 28500 | 66.2 | 1.1 | 84821090 | 1.92 | Solid polyamide snap cage | 72.. | 10 | 74.8 | 0.6 | 39 | Resin | Light | 7,600 | 0.46 |
Loading...
Load Direction | Radial | Number of Bearing Ring Rows | Single Row | Size Standard | Metric System |
---|---|---|---|---|---|
Rolling Element Material | Steel | Product type | Angular ball bearing | Pressure angle alpha °(°) | 40 |
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Marking cover / seal | None |
Customs tariff — country of origin | DE | Bearing clearance identifier | CN | Ring nut | No |
Configuration | Universal | Installation in sets (yes / no) | Yes | Designator cover / seal | No cover or gasket |
Bearing clearance designator | Normal radial clearance | Number of bearings | 1 | Engineering material | Steel |
Customs tariff — weight unit | kg |
This page is Angular contact ball bearings / single row / for mounting in pairs / contact angle 40° / FAG, part number 0191150320000.
You can find the detail information about specifications and dimensions on part number 0191150320000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Cage designation
Model series
Bore code
Shoulder dimension D1(mm)
r1 (min.)(mm)
Pressure point a(mm)
Cage material
Preloading
Ref. speed rpm
Customs tariff — weight
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0167251150000 |
0167251400000 |
0167251580000 |
0191151560000 |
0191152370000 |
0191153420000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Pressure point a (mm) | Cage material | Preloading | Ref. speed rpm | Customs tariff — weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 30 | 62 | 16 | 21700 | 13000 | 14100 | 42.8 | 1 | 84821090 | 0.95 | Solid polyamide snap cage | 72.. | 06 | 49.8 | 0.6 | 27 | Resin | Zero clearance | 11,200 | 0.196 | ||
- | 1 | 5 Days | 35 | 72 | 17 | 28000 | 11000 | 19000 | 49.5 | 1.1 | 84821090 | 1.28 | Solid polyamide snap cage | 72.. | 07 | 57.9 | 0.6 | 31 | Resin | Zero clearance | 9,600 | 0.28 | ||
42.69 € | 1 | 5 Days | 35 | 72 | 17 | 28000 | 11000 | 19000 | 49.5 | 1.1 | 84821090 | 1.28 | Solid polyamide snap cage | 72.. | 07 | 57.9 | 0.6 | 31 | Resin | No | 9,600 | 0.28 | ||
93.72 € | 1 | 5 Days | 60 | 110 | 22 | 59000 | 6300 | 45000 | 79.5 | 1.5 | 84821090 | 3.05 | Sheet steel | 72.. | 12 | 91.1 | 1 | 47 | Sheet steel | No | 6,200 | 0.81 | ||
142.35 € | 1 | 5 Days | 60 | 110 | 22 | 59000 | 9800 | 45000 | 80.32 | 1.5 | 84821090 | 3.05 | Solid brass cage | 72.. | 12 | 90.84 | 1 | 47 | Brass | Zero clearance | 6,200 | 0.88 | ||
157.02 € | 1 | 5 Days | 65 | 120 | 23 | 64000 | 9000 | 52000 | 86.32 | 1.5 | 84821090 | 3.5 | Solid brass cage | 72.. | 13 | 98.9 | 1 | 51 | Brass | No | 5,700 | 1.105 |