Self-aligning ball bearings / double row / plastic cage / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0167002280000
0167002360000
0167002440000
0167002520000
0167002870000
0167003090030
0167003250000
0167004060000
0167006430000
0167006940030
0167026200000
0167026540000
0167026700000
0167027940000
0167028830000
0167070520000
0167072140000
0167073380030
0167073620000
0190000490000
0190057500000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Customs tariff — item number Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Bearing clearance identifier Cage material Ref. speed rpm Customs tariff — weight Product code

16.74 €

1 5 Days 10309570030000Radial119016.30.684.821.0100.073Window-type cage made of glass fiber-reinforced polyamide P6612..0023.5CNResin30,0000.0331200-TVH

17.88 €

1 5 Days 123210570030000Radial127018.20.6848210900.078Window-type cage made of glass fiber-reinforced polyamide P6612..0125.4CNResin29,0000.041201-TVH

18.58 €

1 5 Days 153511770026000Radial175020.20.6848210900.108Window-type cage made of glass fiber-reinforced polyamide P6612..0229.2CNResin26,0000.0471202-TVH

18.65 €

1 5 Days 174012810022000Radial201023.70.6848210900.124Window-type cage made of glass fiber-reinforced polyamide P6612..0332.3CNResin23,6000.0731203-TVH

19.23 €

1 5 Days 2552151230016000Radial330033.31848210900.203Window-type cage made of glass fiber-reinforced polyamide P6612..0543.9CNResin18,1000.1351205-TVH
-

20.83 €

1 5 Days 3062161590014000Radial460040.11848210900.285Window-type cage made of glass fiber-reinforced polyamide P6612..0651.9C3Resin15,4000.219-

25.48 €

1 5 Days 3572171600012000Radial510047.71.1848210900.315Window-type cage made of glass fiber-reinforced polyamide P6612..0759.6CNResin13,2000.321207-TVH

46.43 €

1 5 Days 5510021270007500Radial1000069.51.5848210900.62Window-type cage made of glass fiber-reinforced polyamide P6612..1186.9CNResin9,3000.7331211-TVH
-

25.00 €

1 5 Days 174714----26.7184821090--13..0337.3CNSheet steel-0.127-
-

33.37 €

1 5 Days 3072192170011000Radial6300451.1848210900.39Window-type cage made of glass fiber-reinforced polyamide P6613..0659.4C3Resin12,2000.387-

22.65 €

1 5 Days 123214940026000Radial194017.10.6848210900.12Window-type cage made of glass fiber-reinforced polyamide P6622..0126.2CNResin26,0000.052201-TVH

22.88 €

1 5 Days 153514960024000Radial210020.30.6848210900.13Window-type cage made of glass fiber-reinforced polyamide P6622..0229.5CNResin21,9000.0572202-TVH

23.34 €

1 5 Days 1740161180019000Radial275023.90.6848210900.171Window-type cage made of glass fiber-reinforced polyamide P6622..0334.1CNResin19,3000.0872203-TVH

27.49 €

1 5 Days 3062202600012000Radial690038.51848210900.43Window-type cage made of glass fiber-reinforced polyamide P6622..0654CNResin12,7000.262206-TVH

36.94 €

1 5 Days 408023325009000Radial950052.51.1848210900.58Window-type cage made of glass fiber-reinforced polyamide P6622..0870.7CNResin9,7000.5052208-TVH

37.57 €

1 5 Days 2562242500013000Radial660035.51.1848210900.405Window-type cage made of glass fiber-reinforced polyamide P6623..0550.1CNResin14,1000.3352305-TVH

54.49 €

1 5 Days 358031405009000Radial1120046.91.5848210900.69Window-type cage made of glass fiber-reinforced polyamide P6623..0766.8CNResin11,6000.662307-TVH
-

64.46 €

1 5 Days 409033460008000Radial1340053.71.5848210900.83Window-type cage made of glass fiber-reinforced polyamide P6623..0875C3Resin10,3000.925-

81.00 €

1 5 Days 4510036550007000Radial1660060.11.5848210901.03Window-type cage made of glass fiber-reinforced polyamide P6623..0984.2CNResin9,4001.2092309-TVH
-

23.58 €

1 5 Days 123712980022300Radial214020.31848210900.133Window-type cage made of glass fiber-reinforced polyamide P6613..0129.7CNResin16,2000.0671301-TVH

162.00 €

1 5 Days 6514033630005000Radial2290092.72.1848210901.38Window-type cage made of glass fiber-reinforced polyamide P6613..13118.8CNResin7,1002.4131313-TVH

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Double Row Product type Self-aligning ball bearings Customs tariff — weight per 1
Bore shape Cylindrical Marking cover / seal None Customs tariff — country of origin DE
Customs tariff — weight unit kg

Tech Support