Deep groove ball bearings / single row / 2RZ / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0807214860000

Part Number
0807214860000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 95 Outer Diameter D(φ) 120 Width B (or T)(mm) 13
Basic Dynamic Load Rating(N) 21000 Maximum Allowable Rotational Speed(1/min) 3400 Load Direction Radial
Number of Bearing Ring Rows Single Row Size Standard Metric System Basic Load Rating Static Rating(N) 21300
Product type Deep-groove ball bearing Shoulder dimension d1(mm) 103.2 r (min.)(mm) 1
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — item number 84821090
Fatigue limit load Pu(kN) 1.1 Cage designation Brass plate Marking cover / seal 2RZ
Model series 618.. Bore code 19 Shoulder dimension D1(mm) 114.2
Customs tariff — country of origin DE Bearing clearance identifier CN Cage material Brass
Ring nut No Flange on outer ring No Designator cover / seal Contact-free gasket on both sides, NBR
Norm DIN 625 Bearing clearance designator Normal radial clearance Engineering material Steel
Customs tariff — weight 0.32 Customs tariff — weight unit kg Product code 61819-2RZ-Y

This page is Deep groove ball bearings / single row / 2RZ / FAG, part number 0807214860000.
You can find the detail information about specifications and dimensions on part number 0807214860000.

Tech Support