Axial deep groove ball bearings / spherical / single direction / FAG (0167157560000)

Axial deep groove ball bearings / spherical / single direction / FAG 0167157560000

Product Details:

Manufacturer part number: 0167157560000

Brand: FAG

Price: 27.38

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 20 φ

Outer Diameter D: 40 φ

Basic Dynamic Load Rating: - N

Maximum Allowable Rotational Speed: 7500 1/min

Load Direction: Thrust


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167157560000

Part Number
0167157560000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Height H1
(mm)
Minimum load factor A Width C
(mm)
Washer Height H
(mm)
Customs tariff — weight Product code

27.38 €

1 5 Days 2040-7500Thrust-2110037500400.61.66532..0422170.015U20414.70.0853204

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Product type Axial deep groove ball bearing Customs tariff — weight per 1
Customs tariff — item number 84821090 Cage designation Sheet steel Customs tariff — country of origin DE
Cage material Sheet steel Customs tariff — weight unit kg

This page is Axial deep groove ball bearings / spherical / single direction / FAG, part number 0167157560000.
You can find the detail information about specifications and dimensions on part number 0167157560000.

Variation of this product

Part Number
0167157640000
0167157720000
0167158020000
0167158290000
0167159000000
0167159180000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Height H1
(mm)
Minimum load factor A Width C
(mm)
Washer Height H
(mm)
Customs tariff — weight Product code

28.75 €

1 5 Days 2547-6700Thrust-2650050000470.62.22532..0527190.0135.5U20516.70.11953205

34.52 €

1 5 Days 3052-6300Thrust-2390046000520.62.04532..0632200.015.5U20617.80.15253206

45.98 €

1 5 Days 4068-4800Thrust-44000970006814.3532..0842230.057U20820.30.2853208

69.45 €

1 5 Days 5078-4300Thrust-500001060007814.7532..1052260.077.5U21023.50.35653210

74.25 €

1 5 Days 4585-3600Thrust-750001400008516.3533..0947330.1210U30930.10.6853309

76.32 €

1 5 Days 5095-3400Thrust-82000169000951.17.5533..1052370.1811U31034.30.96953310

Tech Support