Angular contact ball bearings / single row / sealed / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0206765060000
0206765730000
0206766110000
0206766460000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension D1
(mm)
Pressure point a
(mm)
Shoulder dimension D3
(mm)
Shoulder dimension d2
(mm)
Shoulder dimension D2
(mm)
Customs tariff — weight Product code

148.82 €

1 5 Days 4068152800052002030011.3770..858.8306548.359.40.187008-B-XL-2RS-TVP

-

1 5 Days 255215162008000900010.672..05-244831.844.10.1327205-B-XL-2RS-TVP

109.54 €

1 5 Days 357217300005600190001.11.2872..-57.63166.545.860.20.2757207-B-XL-2RS-TVP

91.62 €

1 5 Days 1542131510011100720010.4873..-31.71838.122.933.30.0827302-B-XL-2RS-TVP

Loading...

  1. 1

Basic information

Load Direction Radial Number of Bearing Ring Rows Single Row Size Standard Metric System
Rolling Element Material Steel Product type Angular ball bearing Pressure angle alpha °(°) 40
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — item number 84821090
Cage designation Solid polyamide snap cage Marking cover / seal 2RS r1 (min.)(mm) 0.6
Customs tariff — country of origin DE Bearing clearance identifier CN Cage material Resin
Ring nut No Configuration Single bearing Installation in sets (yes / no) No
Preloading No Designator cover / seal Lip gasket on both sides, NBR Bearing clearance designator Normal radial clearance
Number of bearings 1 Engineering material Steel Customs tariff — weight unit kg

Tech Support