Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KDS10X |
KDS12X |
KDS14X |
KDS16X |
KDS18X |
KDS22X |
KDS26X |
KDS27X |
KDS33X |
KDS42X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | Customs tariff weight (kg) | Thread diameter imperial | L2 | L1 | D3 | D2 | Customs tariff item number | Thread diameter metric | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10.3 | 0.002 | G 1/8 A | 1.1 | 2.5 | 16 | 14.9 | 73079910 | M 10×1.0 | ||
- | 1 | 5 Days | 12.3 | 0.002 | - | 1.6 | 3 | 18 | 17 | 73079910 | M 12 × 1.5 | ||
- | 1 | 5 Days | 14.3 | 0.003 | G 1/4 A | 1.6 | 3 | 20 | 18.9 | 73079910 | M 14 × 1.5 | ||
- | 1 | 5 Days | 17 | 0.003 | G 3/8 A | 2.1 | 3 | 24 | 21.9 | 73079910 | M 16 × 1.5 | ||
- | 1 | 5 Days | 18.3 | 0.004 | - | - | 3 | 23.9 | 23.9 | 73079910 | M 18 × 1.5 | ||
- | 1 | 5 Days | 22.3 | 0.007 | G 1/2 A | 2.6 | 4.5 | 30 | 26.9 | 73079910 | M 22 × 1.5 | ||
- | 1 | 5 Days | 26.3 | 0.007 | - | 2.6 | 3.5 | 35 | 31.9 | 73079910 | M 26 × 1.5 | ||
- | 1 | 5 Days | 27.3 | 0.008 | G 3/4 A | 2.6 | 3.5 | 38 | 32.9 | 40169300 | M 27 × 2.0 | ||
- | 1 | 5 Days | 33.6 | 0.009 | G 1 A | 2.6 | 3.5 | 42 | 39.9 | 73079910 | M 33 × 2.0 | ||
- | 1 | 5 Days | 42.4 | 0.014 | G 1 1/4 A | - | 3.5 | 49.9 | 49.9 | 73079910 | M 42 × 2.0 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | KDS |
---|---|---|---|---|---|
Engineering material | Steel/NBR | Customs tariff weight per | 1 | Customs tariff country of origin | DE |