Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WE20SRCF |
WE22LRCF |
WE22LRCFX |
WE28LRCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 36 | 16 | 48 | 400 | 0.361 | 20 | 16 | Complete, with nut and ring | 27 | 26.5 | 26 | 37 | 16 | S | G 3/4 A | 32 | ||
- | 1 | 5 Days | 36 | 18 | 44 | 160 | 0.324 | 22 | 16 | Complete, with nut and ring | 27 | 27.5 | 26 | 35 | 19 | L | G 3/4 A | 32 | ||
- | 1 | 5 Days | 36 | 18 | 44 | 160 | 0.196 | 22 | 16 | Body only without nut, ring, seals or other parts | 27 | 27.5 | 26 | 35 | 19 | L | G 3/4 A | 32 | ||
- | 1 | 5 Days | 41 | 23 | 47 | 160 | 0.403 | 28 | 18 | Complete, with nut and ring | 36 | 30.5 | 30 | 38 | 24 | L | G 1 A | 39 |
Loading...
Customs tariff weight unit | kg | Order code | WE-R | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079290 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |