Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GR30/25SCF
Part Number
|
---|
GR30/25SCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | D2 | S3 | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.71 € | 1 | 5 Days | 46 | 420 | 0.784 | 30 | Complete, with nut and ring | 46 | 26.5 | 77 | 52 | 20 | S | 25 | 50 | DE |
Loading...
Customs tariff weight unit | kg | Order code | GR | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079290 | Engineering material | Steel | Customs tariff weight per | 1 |
This page is Parker GR Straight Reducer, part number GR30/25SCF.
You can find the detail information about specifications and dimensions on part number GR30/25SCF.
Part Number |
---|
GR10/06LCF |
GR10/08LCF |
GR12/06LCF |
GR30/25SCFX |
GR35/22LCFX |
GR35/28LCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | D2 | S3 | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.83 € | 1 | 5 Days | 14 | 500 | 0.054 | 10 | Complete, with nut and ring | 17 | 12 | 41 | 26 | 4 | L | 6 | 19 | PL | ||
18.37 € | 1 | 5 Days | 17 | 500 | 0.06 | 10 | Complete, with nut and ring | 17 | 12 | 41 | 26 | 6 | L | 8 | 19 | PL | ||
20.17 € | 1 | 5 Days | 14 | 400 | 0.067 | 12 | Complete, with nut and ring | 19 | 13 | 42 | 27 | 4 | L | 6 | 22 | DE | ||
100.00 € | 1 | 5 Days | 46 | 420 | 0.329 | 30 | Body only without nut, ring, seals or other parts | 46 | 26.5 | 77 | 52 | 20 | S | 25 | 50 | DE | ||
94.37 € | 1 | 5 Days | 36 | 250 | 0.204 | 35 | Body only without nut, ring, seals or other parts | 46 | 21 | 59 | 39 | 19 | L | 22 | 50 | DE | ||
141.97 € | 1 | 5 Days | 41 | 250 | 0.486 | 35 | Complete, with nut and ring | 46 | 21 | 59 | 39 | 24 | L | 28 | 50 | DE |