Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WH12LRCF
Part Number
|
---|
WH12LRCF |
Part Number | Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | L7 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 24 | 7.5 | 36 | 3 | 250 | 0.194 | 12 | 12 | 27 | 18 | 16.5 | 25 | 10 | L | G 3/8 A | 33 | 22 | 22 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring | Order code | WH-R |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Customs tariff item number | 73079290 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER WH-R High Pressure Elbow Swivel Screw Fitting, part number WH12LRCF.
You can find the detail information about specifications and dimensions on part number WH12LRCF.
Part Number |
---|
WH08SRCF |
WH10LRCF |
WH10SRCF |
WH12SRCF |
WH15LRCF |
WH16SRCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | D4 | L5 | L7 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 315 | 0.127 | 8 | 12 | 22 | 16.5 | 14 | 23.5 | 5 | S | G 1/4 A | 31 | 19 | 18 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 250 | 0.124 | 10 | 12 | 22 | 15.5 | 14 | 22.5 | 8 | L | G 1/4 A | 30 | 19 | 18 | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 315 | 0.206 | 10 | 12 | 27 | 18.5 | 16.5 | 26 | 7 | S | G 3/8 A | 35 | 22 | 22 | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 315 | 0.211 | 12 | 12 | 27 | 18.5 | 16.5 | 26 | 8 | S | G 3/8 A | 35 | 24 | 22 | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 250 | 0.345 | 15 | 14 | 32 | 21.5 | 21.5 | 28.5 | 12 | L | G 1/2 A | 37 | 27 | 26 | ||
- | 1 | 5 Days | 30 | 11 | 45 | 4.5 | 315 | 0.389 | 16 | 14 | 32 | 22 | 21.5 | 30.5 | 12 | S | G 1/2 A | 40 | 30 | 26 |