Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WH06LMKDSCF |
WH10LMKDSOMDCF |
WH12LMKDSOMDCF |
WH15LMKDSOMDCF |
WH18LMKDSOMDCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | L7 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | T | L6 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | 4.5 | 24 | 2.5 | 0.065 | 6 | 8 | Complete, with nut and ring | 17 | 12 | 10.5 | 19 | 4 | M 10×1.0 | 27 | 14 | 14.9 | ||
- | 1 | 5 Days | 19 | 6 | 30 | 3 | 0.104 | 10 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 15.5 | 14 | 22.5 | 8 | M 14×1.5 | 30 | 19 | 18.9 | ||
- | 1 | 5 Days | 24 | 7.5 | 36 | 3 | 0.167 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18 | 16.5 | 25 | 10 | M 16×1.5 | 33 | 22 | 21.9 | ||
- | 1 | 5 Days | 30 | 9 | 39.5 | 3 | 0.227 | 15 | 12 | Without nut and ring, but including all other parts, such as seals | 30 | 21.5 | 18.5 | 27.5 | 11 | M 18×1.5 | 37 | 27 | 23.9 | ||
- | 1 | 5 Days | 30 | 12 | 45 | 4.5 | 0.302 | 18 | 14 | Without nut and ring, but including all other parts, such as seals | 32 | 21 | 21.5 | 28.5 | 15 | M 22×1.5 | 37 | 32 | 26.9 |
Loading...
PN bar | 315 | Customs tariff weight unit | kg | Order code | WH-M-KDS |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Model series | L | Customs tariff item number | 73079290 |
Engineering material | Steel | Customs tariff weight per | 1 | Customs tariff country of origin | DE |