Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VKA1/06LCF |
VKA1/08LCF |
VKA1/08SCF |
VKA1/10LCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L1 | Model series | T1 | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 315 | 0.047 | 6 | 14 | 48 | L | M 12 × 1.5 | ||
- | 1 | 5 Days | 315 | 0.058 | 8 | 17 | 49 | L | M 14 × 1.5 | ||
- | 1 | 5 Days | 400 | 0.064 | 8 | 19 | 50 | S | M 16 × 1.5 | ||
- | 1 | 5 Days | 315 | 0.068 | 10 | 19 | 50 | L | M 16 × 1.5 |
Loading...
S2(mm) | 12 | Customs tariff weight unit | kg | Scope of delivery | Includes all single parts |
---|---|---|---|---|---|
Order code | VKA1 | Shape | A | Surface | Cr(VI)-free |
Customs tariff item number | 73079980 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |