Parker GE-UNF / UN Male Stud Connector (GE15L3/4UNFCF)

Parker GE-UNF / UN Male Stud Connector GE15L3/4UNFCF

Product Details:

Manufacturer part number: GE15L3/4UNFCF

Brand: PARKER HANNIFIN

Price: 57.51

Delivery time: 5 Days


Technical Data:

S2: 27 mm

D4: -

PN bar: 315

Customs tariff weight: 0.107 kg

External pipe diameter D1: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE15L3/4UNFCF

Part Number
GE15L3/4UNFCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
D4 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Model series T

57.51 €

1 5 Days 27-3150.10715292414113211L3/4-16UNF-2A

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Complete, with nut and ring Order code GE-UNF/UN
Surface Cr(VI)-free Customs tariff item number 73079910 Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin DE

This page is Parker GE-UNF / UN Male Stud Connector, part number GE15L3/4UNFCF.
You can find the detail information about specifications and dimensions on part number GE15L3/4UNFCF.

Variation of this product

Part Number
GE15L7/8UNFCF
GE18L3/4UNFCF
GE20S11/16UNCF
GE22L11/16UNCF
GE22L7/8UNFCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
D4 PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Model series T

66.51 €

1 5 Days 27-3150.13115302715.312.73512L7/8-14UNF-2A

67.05 €

1 5 Days 3223.93150.13618312714.5113311L3/4-16UNF-2A

99.95 €

1 5 Days 36-4000.2692042321718.54616S1 1/16–12UN-2A

90.66 €

1 5 Days 36-1600.19222333216.5153918L1 1/16–12UN-2A

92.32 €

1 5 Days 3626.91600.19422333216.812.73714L7/8-14UNF-2A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360