Manufacturer part number: GE25S1NPTCFX
Brand: PARKER HANNIFIN
Price: 44.11 €
Delivery time: 5 Days
Delivery: Body only; Nut, ring, seals and other parts not included
PN (bar): 400
S2: 46 mm
Customs tariff weight: 0.278 kg
External pipe diameter D1: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE25S1NPTCFX
Part Number
|
---|
GE25S1NPTCFX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T1 | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.11 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 46 | 0.278 | 25 | 69 | 41 | 45 | 24.5 | 57 | 20 | S | 1-11.5 NPT | DE |
Loading...
Customs tariff weight unit | kg | Order code | GE-NPT | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079910 | Engineering material | Steel | Customs tariff weight per | 1 |
This page is Parker GE-NPT male stud connector, part number GE25S1NPTCFX.
You can find the detail information about specifications and dimensions on part number GE25S1NPTCFX.
Part Number |
---|
GE16S1/2NPTCFX |
GE18L1/2NPTCF |
GE18L1/2NPTCFX |
GE28L1NPTCF |
GE28L1NPTCFX |
GE30S11/4NPTCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery | PN (bar) | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T1 | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.37 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 30 | 0.098 | 16 | 58 | 32 | 39.5 | 19.5 | 48 | 12 | S | 1/2-14 NPT | PL | ||
20.14 € | 1 | 5 Days | Complete, including nut and ring | 315 | 32 | 0.147 | 18 | 48 | 27 | 31.5 | 19.5 | 39 | 12 | L | 1/2-14 NPT | PL | ||
10.94 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 32 | 0.082 | 18 | 48 | 27 | 31.5 | 19.5 | 39 | 12 | L | 1/2-14 NPT | PL | ||
58.08 € | 1 | 5 Days | Complete, including nut and ring | 160 | 41 | 0.305 | 28 | 56 | 41 | 39.5 | 24.5 | 47 | 21 | L | 1-11.5 NPT | DE | ||
43.75 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 160 | 41 | 0.209 | 28 | 56 | 41 | 39.5 | 24.5 | 47 | 21 | L | 1-11.5 NPT | DE | ||
93.37 € | 1 | 5 Days | Complete, including nut and ring | 400 | 50 | 0.635 | 30 | 73 | 46 | 46.5 | 25 | 60 | 25 | S | 1 1/4-11.5 NPT | DE |