PARKER M Union Nut (M22LCFX)

PARKER M Union Nut M22LCFX

Product Details:

Manufacturer part number: M22LCFX

Brand: PARKER HANNIFIN

Price: 6.60

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 22

PN bar: 250

Customs tariff weight: 0.086 kg

L4: 20

S1: 36


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22LCFX

Part Number
M22LCFX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 PN bar Customs tariff weight
(kg)
L4 S1 Surface Model series T1 Customs tariff item number Engineering material

6.60 €

1 5 Days 222500.0862036Cr(VI)-freeLM 30 × 2.073181699Steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Body only without nut, ring, seals or other parts Order code M
Customs tariff weight per 1 Customs tariff country of origin DE

This page is PARKER M Union Nut, part number M22LCFX.
You can find the detail information about specifications and dimensions on part number M22LCFX.

Variation of this product

Part Number
M06LLMSX
M06LMSX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 PN bar Customs tariff weight
(kg)
L4 S1 Surface Model series T1 Customs tariff item number Engineering material

3.54 €

1 5 Days 6630.00611.512BrassLLM 10×1.073181639Brass

4.17 €

1 5 Days 62000.01114.514BrassLM 12 × 1.573181639Brass

Tech Support