Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MAV1/2MA3CF
PN (bar) | 630 | S2(mm) | 19 | Customs tariff weight(kg) | 0.134 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | S1 | 27 | Order code | MAV-MA3 |
L2 | 12 | L1 | 64 | Surface | Cr(VI)-free |
T1 | G 1/2 | Customs tariff item number | 90269000 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is Parker MAV-MA3 Test Point Pressure Gauge Connector with M 16×2 Threaded Connection, part number MAV1/2MA3CF.
You can find the detail information about specifications and dimensions on part number MAV1/2MA3CF.