Parker TR tee reducer (TR22/12/22LCF)

Parker TR tee reducer TR22/12/22LCF

Product Details:

Manufacturer part number: TR22/12/22LCF

Brand: PARKER HANNIFIN

Price: 166.92

Delivery time: 5 Days


Technical Data:

Delivery: Complete, including nut and ring

PN (bar): 250

S2: 36 mm

D4: 19

L5: 44


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TR22/12/22LCF

Part Number
TR22/12/22LCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Delivery PN (bar) S2
(mm)
D4 L5 L7 Customs tariff weight
(kg)
External pipe diameter D1 L4 S5 L2 L3 L1 D3 L6 D2 S4 S3 D5

166.92 €

1 5 Days Complete, including nut and ring250361944430.43522282727.527.535224412362210

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code TR Surface Cr(VI)-free
Model series L Customs tariff item number 73079910 Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin DE

This page is Parker TR tee reducer, part number TR22/12/22LCF.
You can find the detail information about specifications and dimensions on part number TR22/12/22LCF.

Variation of this product

Part Number
TR18/10/18LCF
TR22/10/22LCF
TR22/12/22LCFX
TR22/15/22LCF
TR28/12/28LCF
TR28/12/28ZLCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Delivery PN (bar) S2
(mm)
D4 L5 L7 Customs tariff weight
(kg)
External pipe diameter D1 L4 S5 L2 L3 L1 D3 L6 D2 S4 S3 D5

124.18 €

1 5 Days Complete, including nut and ring400321540390.34418242423.523.53118401032198

237.20 €

1 5 Days Complete, including nut and ring250361944430.4322282727.527.53522441036198

138.88 €

1 5 Days Body only; Nut, ring, seals and other parts not included250361944430.23122282727.527.535224412362210

163.91 €

1 5 Days Complete, including nut and ring250361944430.45822282727.527.535224415362712

244.52 €

1 5 Days Complete, including nut and ring250412447460.59128313630.530.538284712412210

279.95 €

1 5 Days EO-2 complete fitting including nut and ring250412447460.63628313630.530.538284712412210

Tech Support