FAG single-row cylindrical roller bearings series NUP.. (0167407690000)

FAG single-row cylindrical roller bearings series NUP.. 0167407690000

Product Details:

Manufacturer part number: 0167407690000

Brand: FAG

Price: 49.29

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 40 mm

Outer Diameter D: 80 mm

Width B (or T): 18 mm

Rotational Speed: 9000 1/min

Basic Load Rating, Dynamic Rating: 63000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167407690000

Part Number
0167407690000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Shoulder dimension D1
(mm)
Bearing clearance identifier Cage material Shoulder dimension d1
(mm)
B3
(mm)
Outer ring internal diameter E
(mm)
r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Product code

49.29 €

1 5 Days 408018900063000530001.18.7Window-type cage made of polyamide P66, roller-guided0868.3CNResin54-71.51.149.57,6000.384NUP208-E-XL-TVP2

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Product type Cylindrical roller bearing Bore shape Cylindrical
Model series NUP.. Customs tariff — country of origin DE Ring nut No
Marking cover / seal None Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84825000

This page is FAG single-row cylindrical roller bearings series NUP.., part number 0167407690000.
You can find the detail information about specifications and dimensions on part number 0167407690000.

Variation of this product

Part Number
0167407180000
0167407420000
0167407500000
0167407930000
0167408070000
0167408820000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Shoulder dimension D1
(mm)
Bearing clearance identifier Cage material Shoulder dimension d1
(mm)
B3
(mm)
Outer ring internal diameter E
(mm)
r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Product code

35.89 €

1 5 Days 25521517200345002750014.4Window-type cage made of polyamide P66, roller-guided543.8CNResin34.7-46.50.631.511,6000.129NUP205-E-XL-TVP2

38.66 €

1 5 Days 30621614200460003750015.4Window-type cage made of polyamide P66, roller-guided652.5CNResin41.1-55.50.637.59,6000.195NUP206-E-XL-TVP2

45.94 €

1 5 Days 3572171230059000500001.17.6Window-type cage made of polyamide P66, roller-guided761CNResin48-640.6448,1000.302NUP207-E-XL-TVP2

79.06 €

1 5 Days 5510021700099000950001.516.3Window-type cage made of polyamide P66, roller-guided1186.6CNResin70.8-901.1665,8000.68NUP211-E-XL-TVP2

90.82 €

1 5 Days 601102263001120001030001.516.8Window-type cage made of polyamide P66, roller-guided1296.1CNResin77.6-1001.5725,4000.85NUP212-E-XL-TVP2

314.86 €

1 5 Days 951703238002600002650002.141.5Window-type cage made of polyamide P66, roller-guided19148.6CNResin120.5-154.52.1112.53,7002.94NUP219-E-XL-TVP2

Tech Support