PARKER T T-Fitting (T12S71)

PARKER T T-Fitting T12S71

Product Details:

Manufacturer part number: T12S71

Brand: PARKER HANNIFIN

Price: 172.88

Delivery time: 5 Days


Technical Data:

S2: 24 mm

PN bar: 630

Customs tariff weight: 0.23 kg

External pipe diameter D1: 12

Scope of delivery: Complete, with nut and ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T12S71

Part Number
T12S71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

172.88 €

1 5 Days 246300.2312Complete, with nut and ring1721.538298Stainless steelS73072910Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code T Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER T T-Fitting, part number T12S71.
You can find the detail information about specifications and dimensions on part number T12S71.

Variation of this product

Part Number
T06LCF
T06LCFX
T06LLCF
T12SCF
T12SCFX
T12SMS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material

23.37 €

1 5 Days 145000.0736Complete, with nut and ring121227194Cr(VI)-freeL73079910Steel

15.52 €

1 5 Days 145000.0346Body only without nut, ring, seals or other parts121227194Cr(VI)-freeL73079910Steel

23.28 €

1 5 Days 121000.0376Complete, with nut and ring99.521154.5Cr(VI)-freeLL73079910Steel

37.83 €

1 5 Days 246300.22812Complete, with nut and ring1721.538298Cr(VI)-freeS73079910Steel

24.80 €

1 5 Days 246300.13412Body only without nut, ring, seals or other parts1721.538298Cr(VI)-freeS73079910Steel

237.57 €

1 5 Days 244000.24812Complete, with nut and ring1721.538298BrassS74122000Brass

Tech Support