FAG single-row cylindrical roller bearings series NU.. (0167370320000)

FAG single-row cylindrical roller bearings series NU.. 0167370320000

Product Details:

Manufacturer part number: 0167370320000

Brand: FAG

Price: 80.11

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 40 mm

Outer Diameter D: 68 mm

Width B (or T): 15 mm

Rotational Speed: 19000 1/min

Basic Load Rating, Dynamic Rating: 33500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0167370320000

Part Number
0167370320000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Shoulder dimension D1
(mm)
Bearing clearance identifier Cage material Outer ring internal diameter E
(mm)
Axial movement range s
(mm)
r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Customs tariff — item number Product code

80.11 €

1 5 Days 40681519000335003050013.35Solid brass cage, guided by rollers0858.2CNBrass6120.6478,9000.21884825000NU1008-XL-M1

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Product type Cylindrical roller bearing Bore shape Cylindrical
Model series NU.. Customs tariff — country of origin DE Ring nut No
Marking cover / seal None Customs tariff — weight unit kg Customs tariff — weight per 1

This page is FAG single-row cylindrical roller bearings series NU.., part number 0167370320000.
You can find the detail information about specifications and dimensions on part number 0167370320000.

Variation of this product

Part Number
0167370240000
0167370400000
0167370670000
0167371130000
0167371800000
0167372370030
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Cage designation Bore code Shoulder dimension D1
(mm)
Bearing clearance identifier Cage material Outer ring internal diameter E
(mm)
Axial movement range s
(mm)
r1 (min.)
(mm)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Customs tariff — item number Product code

67.18 €

1 5 Days 35621419700290002600019.7Solid brass cage, guided by rollers0752.4CNBrass552.60.6429,7000.1884825000NU1007-XL-M1

85.75 €

1 5 Days 45751616000400003750014.75Solid brass cage, guided by rollers0964.5CNBrass67.52.50.652.58,1000.28184.821.090NU1009-XL-M1

96.65 €

1 5 Days 50801615000425004150017.4Solid brass cage, guided by rollers1069.5CNBrass72.52.10.657.57,4000.30584825000NU1010-XL-M1

99.05 €

1 5 Days 5590181300061000600001.17.1Solid brass cage, guided by rollers1179.2CNBrass822.11646,9000.44584825000NU1011-XL-M1

174.18 €

1 5 Days 8012522950091000990001.113.6Solid brass cage, guided by rollers16109.8CNBrass113.52.7191.55,0000.9684825000NU1016-XL-M1
-

305.29 €

1 5 Days 110170287000166000190000224.2Solid brass cage, guided by rollers22149.7C3Brass1553.21.11253,8502.25884825000-

Tech Support